Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6N000001","name":"PSEN sl2-DM1-P switch","price":"3680.0","currency":"SEK","category":["A0100","A0100B0120","00106002227061","0010600222706180SN"]}
Actual product may vary
PSEN sl2-DM1-P switch
Product ID: 6N000001
GTIN: 4046548092356
Safety switch with electromagnetic guard locking, coded, for
safety guard locking device PSENslock2, guard locking for processprotection,
holding force 1000 N, 8-pin M12 male connector, series connection
Item
Your Price
SEK3,680.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Safety switch with electromagnetic guard locking, coded, for safety guard locking device PSENslock2, guard locking for processprotection, holding force 1000 N, 8-pin M12 male connector, series connection
General data
| Approval |
CE
UKCA cULus Listed FCC IC TÜV EAC (Eurasian) |
| Sensor principle | Transponder |
| Coding level to ISO 14119 | gering |
| Classification to EN 60947-5-3 | PDDB |
| Transponder coding | codiert |
| Suitable for series connection | ja |
| unit type | Sensor |
Technical data
Electrical data
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 4.5 |
Inputs
| Number of inputs | 3 |
| DC voltage at input | 24 V DC |
Semiconductor outputs
| Number of OSSD outputs | 2 |
| Number of sig. outputs | 1 |
| S/C output short circuit proof | ja |
| Utilisation cat. to EN 60947-1 | DC-13 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | -25 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 55011: class A
EN 60947-5-3 EN 61326-3-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 30g |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
| UL enclosure type | type 1 |
Mechanical data
| Max. vertical offset | 5 mm |
| Max. angular offset | +/-2 deg |
| Max. ang. offset round X axis | +/-2 deg |
| Max. ang. offset round Y axis | +/-2 deg |
| Max. ang. offset round Z axis | +/-2 deg |
| Type 1 actuator | PSEN sl2-M-AL actuator |
| Type 2 actuator | PSEN sl2-M-VA actuator |
| Sensor can be flush-mounted | Ja, Montagehinweis beachten |
| Connection type | M12, 8pol. male |
| Cable lines | LiYY 8 x 0,25 mm2 |
| Product material |
Stahl beschichtet
Kunststoff Edelstahl |
| Housing material upper part | PBT |
| Height dimension | 120 |
| Width dimension | 45 |
| Depth dimension | 44 |
| Net weight | 775 |
| Gross weight | 982 |
Transponder
| Operating frequency | 122 kHz - 128 kHz |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272603 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002593 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548092356 |
| Volume | 1.814 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN sl2-M-AL actuator
6N000025
Actuator for safety guard locking device PSENslock2, base plate of
aluminium, for holding force 1000 N
SEK881.00
PSEN sl2-M-VA actuator
6N000028
Actuator for safety guard locking device PSENslock2, base plate of
stainless steel, for holding force 1000 N
SEK1,697.00
Optional accessories
PSEN sl adapter
380325
Cable, adapter, IP68, M12 female connector, black, straight, 8-pin, A-
coded on M12 male connector, black, straight, 5-pin, A-coded,
PUR, 0.1 m, 5× 0.25 mm², black, with shielding (wire mesh), to
connect a PSENslock sensor (safety gate monitoring) to
PSS67 and PDP67.
SEK377.00
PSEN screw M5x20 10pcs
540312
One-way screws, one-way slot, M5x20, material stainless steel, PU = 10
pieces, suitable for actuator: PSEN cs1.x, PSEN cs2.x, PSEN me1.x AR,
PSEN me2.x, PSEN me3.x, PSEN sl.
SEK46.00
PSEN Y junction M12 SENSOR
540315
Plug-in connector, Y-adapter, IP67, M12 male connector (X1, evaluationdevice),
8-pin, A-coded on M12 female connector (X2, sensor/next
plug-in connector), 8-pin, A-coded and M12 female connector (X3,sensor),
8-pin, A-coded, incorrect insertion of the connections electricallyexcluded by internal
wiring, to connect PSENcode, to
directly connect PSENslock on the sensor.
SEK233.00
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
SEK295.00
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
SEK354.00
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
SEK482.00
PSEN cable angle M12 8-pole 3m
540322
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 3m
SEK295.00
PSEN cable angle M12 8-pole 5m
540323
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 5m
SEK354.00
PSEN cable angle M12 8-pole 10m
540324
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 10m
SEK482.00
PSEN cable angle M12 8-pole 30m
540325
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
angled M12, on open line end, A-coded, cable length: 30m
SEK980.00
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
SEK980.00
PSEN cable M12-8sf, 20m
540333
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 20m
SEK707.00
PSEN Y junction M12-M12/M12 PIGTAIL
540338
Cable, Y-adapter with Y-plug-in connector, IP67, M12 male connector (X1,
evaluation device), black, straight, 8-pin, A-coded on M12
female connector (X2,sensor/next plug-in connector), black, straight,8-
pin, A-coded and M12 female connector (X3, sensor), black, straight,
8-pin, A-coded, PUR, 0.25 m, 8× 0.25 mm², yellow, incorrect insertion ofthe
connections electrically excluded by internal wiring, to
connect PSENcode and PSENslock.
SEK499.00
PSEN cable M12-8sf M12-8sm, 2m
540340
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 2m
SEK467.00
PSEN cable M12-8sf M12-8sm, 5m
540341
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 5m
SEK552.00
PSEN cable M12-8sf M12-8sm, 10m
540342
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 10m
SEK699.00
PSEN cable M12-8sf M12-8sm, 20m
540343
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 20m
SEK973.00
PSEN cable M12-8sf M12-8sm, 30m
540344
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 30m
SEK1,223.00
PSEN cable M12-8sf M12-8sm, 0,5m
540345
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 0.5m
SEK416.00
PSEN cable M12-8sf M12-8sm, 1m
540346
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1m
SEK432.00
PSEN cable M12-8sf M12-8sm, 1,5m
540347
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on connector straight M12, A-coded, cable length: 1.5m
SEK441.00
PSEN sl bracket swing door
570550
Mounting bracket for swing gates and folding gates, suitable for the
safety guard locking devices PSENslock and PSENslock2
SEK243.00
PSEN sl bracket sliding door
570551
2 mounting brackets for swing gates, suitable for the
safety guard locking devices PSENslock and PSENslock2.
1 bracket each for sensor and actuator.
SEK352.00
PSEN sl restart interlock (padlock)
570552
Mechanical add-on module, suitable for the
safety guard locking devices PSENslock and PSENslock2, for use as
restart interlock, to safeguard work carried out in the danger zone of a
machine that is shut down, option to attach up to two attach up to twopadlocks for
security.
SEK1,520.00
Adapter/SL/M12-8SMX/M12-8SFX/M12-8SFX/PT
6N000029
Adapter for series connection PSEN sl2-D, 8-pin M12 female connector,
straight, A-coded on 8-pin M12 male connector, straight, A-coded and 8-
pin M12 female connector, straight, A coded, cable length: 0.15 m.
SEK356.00
PSEN sl2 Config Key
6N000031
Transponder key for setting the latching force on the
safety switch PSENslock2
SEK212.00
