PNOZsigma voltage monitoring relay, for applications up to PL e and SIL
CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 ...
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Relay modules
- Safety relays / protection relays
- PNOZsigma - safety relays
- Safe monitoring device
-
Sensor technology (1065)
- Position monitoring devices (26)
- Safety switches (355)
- Safety switches with guard locking (336)
-
Safety light curtain (305)
-
PSENopt - Safety light curtains (188)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (4)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (8)
- Basic Type 4 light curtain, finger protection (9)
- Basic Type 4 light curtain, hand protection (10)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (72)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (4)
- Education Systems (2)
-
PSENopt - Safety light curtains (188)
- Safe camera systems (16)
- Safe radar systems (9)
- Safety Laser Scanner (18)
- Relay modules (413)
- Small controllers PNOZmulti (186)
- Controller (299)
- Drive technology (419)
- Networks (21)
-
Operating and monitoring (246)
- Control and signal devices (234)
- Operator terminals (12)
- Software (13)
- Connection technology (311)
- Myzel (11)
Filter by
Approval
Ambient temperature (°C)
Protection type, housing
Standardy
Pollution degree clear.&creep.
Overvoltage category
Power consumption DC (W)
Mounting position
Terminal style
Connection terminal
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
Safe monitoring device
The voltage monitoring relay is used for safe monitoring of de-energised 1 or 3-phase supplies with neutral conductor.
Find out more

4 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
PNOZsigma voltage monitoring relay up to PL e and SIL
CL 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary out ...
On request
Available soon
Available ex-stock
On request
PNOZsigma voltage monitoring relay up to PL e and SIL
Cl 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryou ...
On request
Available soon
Available ex-stock
On request
PNOZsigma voltage monitoring relay up to PL e and SIL
Cl 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary out ...
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer