Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PITreader base unit. RFID authentication system Content:
Base unit, connector [402307]. Required accessories: PITreader key
adapter.
On request
1x PITreader horizontal key adapter + 1x nut. Required
accessories for PITreader base unit [402255].
On request
PITmode fusion. Authentication and functionally safe
operating mode selection system in the package. Content: PITreader baseunit [402255],
PIT m4SEU [402250], PITreader key adapter h [402308], connector set
[402306]. 4 operating modes OM1 to OM4 and a special operating mode OM5.
Key ID interface for transferring the Key ID number of the
transponder key.
On request
PITmode safe evaluation unit. Safe evaluation unit for
operating mode selection. 4 operating modes OM1 to OM4 and a
special mode OM5. Key ID interface for transferring the Key ID
number of the transponder key. Required accessories: PITreader base
unit [402255] or PITreader S base unit [402256], PITreader key
adapter. Optional accessories: Connector set
[402306], PIT oe 4S [402311].
On request
Connector set for safe evaluation device for operating mode selection:PIT m4SEU
[402250]. Comprising 1 x 4-pin, 1 x 5-pin, 1 x 8-pin and 1 x 12-
pin female connector strip in spring force version, straight cableoutlet.
On request
Transponder key for authentication system PITreader,
authorisations freely configurable
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating mode 1
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1 and 2
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2 and 3
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3 and 4
Colour: yellow
Material: Plastic
On request
PIT m3.2p
Phase-out article
PITmode electronic selector switch for installing the control station
and to safe installing of 5 operating modes via a non-contact key and
key selection. 4 operating modes OM1 to OM4 and a special mode OM5.
Authorisation display via LEDs, Key ID interface for transferring the
Key ID number of the transponder key.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3, 4 and 5
Colour: yellow
Material: Plastic
On request
Transponder key for authentication system PITreader,
authorisation for operating modes 1, 2, 3, 4 and 5 (service)
Colour: yellow
Material: Plastic
On request
PIT m3.3p
Phase-out article
PITmode electronic selector switch for installing the control stationand
to safe installing of 3 operating modes via a non-contact key
and key selection. 4 operating modes OM1 and OM2 and a special mode
OM5. Authorisation display via LEDs, Key ID interface for
transferring the Key ID number of the transponder key.
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
On request
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
top connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
On request
PITestop, E-STOP/contact block set, consisting of E-STOP pushbutton with
E-STOP symbol and logo and contact block with monitoring, 2 N/C, with
spring-loaded terminals.
On request
PITgatebox with PITreader Key (pushbutton unit), housing with E-STOP (2NC/1
NO), 2 illuminated pushbuttons (1 NO each) and PITreader Key,
bottom connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
On request
PITestop, E-STOP pushbutton, IP65, diameter 68 mm (large version),
unprinted (without logo), mounting diameter 22.3 mm.
On request
Pushbutton unit with 4 LED pushbuttons, including fixing nuts.
Optional accessories for PIT m4 SEU [402250].
On request
PITgatebox (pushbutton unit), housing with E-STOP with signal contact(2 NC),
2 illuminated pushbuttons (per 1 NO), 1 blind plug, 12‑pin M12
male connector, incl. colour cap set
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer