text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

Cable Can PMCLink>PMCLink:L=0,7m

Product ID: 1803117
Cable assembled on both sides, Connector Sub-D9 male <> connector Sub-D9 female CAN network, length: 0.7 m.

Phase-out article


Item

Save basket

Create a new order or get an individual offer

Select intended use

 
Shape of connector type 1 straight  
Shape of connector type 2 straight  
Length cable 0.7  m
Colour cable insulation 1 Grey  
Trailing capability of cable 1 no  
Shielding K1 yes  
Type of shielding K1 Wire mesh  
Net weight 140  g
Gross weight 140  g
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242009  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
UNSPSC 25 26121603  
GTIN 4046548028256  
Volume 0  dm3
Harmonized System Code 85444290  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1