Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"1803117","name":"Cable Can PMCLink>PMCLink:L=0,7m","price":"0.00","currency":"AUD","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}
Actual product may vary
Cable Can PMCLink>PMCLink:L=0,7m
Product ID: 1803117
GTIN: 4046548028256
Cable assembled on both sides, Connector Sub-D9 male <> connector
Sub-D9 female CAN network, length: 0.7 m.
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
| Shape of connector type 1 | straight |
| Shape of connector type 2 | straight |
| Length cable | 0.7 |
| Colour cable insulation 1 | Grey |
| Trailing capability of cable 1 | no |
| Shielding K1 | yes |
| Type of shielding K1 | Wire mesh |
| Net weight | 140 |
| Gross weight | 140 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242009 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548028256 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
