Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8166229","name":"PMCtendo AC2.64/0/M/1/2/5/H/4","price":"0.00","currency":"EUR","category":null}
PMCtendo AC2.64/0/M/1/2/5/H/4
Product ID: 8166229
GTIN:
without brake; Feedback system Hiperface multi-turn; Mo = 8.0 Nm Io =
6.5 A UN = 400 V nN = 4000 min-1 Jmot = 10.0 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 10500 g |
| Gross weight | 12100 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |