Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"540010","name":"PSEN b1","price":"0.00","currency":"INR","category":["A0100","A0100B0110","00106002217047","0010600221704780I5"]}
Actual product may vary
PSEN b1
Product ID: 540010
Bolt for mechanical guard locking in connection with safety switch
PSEN me1 or PSEN cs.
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval | - |
Technical data
Mechanical data
Escape release available | No |
Product material |
Aluminium
Galvanised steel Plastic |
Net weight | 1223 g |
Gross weight | 1350 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27273701 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002024 |
UNSPSC 25 | 39122205 |
GTIN | 4046548049527 |
Volume | 0 dm3 |
Harmonized System Code | 76169990 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN cs1.13p / PSEN cs1.1 / ATEX 1 Unit
540005
Coded safety switch PSENcode, with safety switch and
actuator, ATEX certificate, 8‑pin M12 male connector, series connection,
large design, incl. 1 pair CABLE/M12/CLIP to secure 1 M12
plug-in connector

PSEN cs2.2n / PSEN cs2.1 1 Unit
540203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, 4
actuation directions, IP67, typ. operating distance 21 mm, Sao = 15 mm,Sar
= 40 mm, PU = 1 piece uniquely fully coded switch with actuator.

PSEN cs2.13p / PSEN cs2.1 / ATEX
540105
Coded safety switch PSENcode, fully coded, with
safety switch and actuator, ATEX certificate, 8‑pin M12
male connector, series connection, large design, incl. 1 pair
CABLE/M12/CLIP to secure 1 M12 plug-in connector

PSEN me1.21S / 1AR
570008
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 1 N/O, 3 N/C,
supply voltage 110 - 230 V AC.

PSEN cs2.1p / PSEN cs2.1 1Unit
540100
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator. A total of 8 teach-in processes is possible.

PSEN cs2.2p / PSEN cs2.1 1 Unit
540200
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for ADD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece uniquely fully coded switch
with actuator.

PSEN cs1.1n / PSEN cs1.1 1 Unit
540003
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm, Sar=
40 mm, PU = 1 piece coded switch with actuator.

PSEN me1.2S / 1AS
570006
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.

PSEN cs2.1n / PSEN cs2.1 1 Unit
540103
RFiD safety switch 2 safe SC outputs, 5-pin M12 male connector,
4 actuation directions, IP67, switching distance 21 mm, Sao = 15 mm,
Sar=
40 mm, PU = 1 piece fully coded switch with actuator. A total
of 8 teach-in processes is possible.

PSEN me1.2S / 1AR
570007
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.

PSEN me1M / 1AS
570004
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.

PSEN me1M / 1AR
570005
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

PSEN me1S / 1AS
570000
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.

PSEN me1S / 1AR
570001
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.

PSEN cs1.1p / PSEN cs1.1 1 Unit
540000
RFiD safety switch 2 safe SC outputs, 8-pin M12 male connector,
4 actuation directions, support for SDD, IP67, switching distance 21
mm, Sao = 15 mm, Sar = 40 mm, PU = 1 piece coded switch with
actuator.