text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
4 Products found
PNOZ s60 100-240VACDC 3n/o 1n/c 6so
750601
GTIN: 4046548086126
PNOZsigma voltage monitoring relay, for applications up to PL e and SIL CL 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.

£806.99
PNOZ s60 24-48VACDC 3n/o 1n/c 6so
750600
GTIN: 4046548086119
PNOZsigma voltage monitoring relay up to PL e and SIL CL 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs, width: 90 mm, plug-in screw terminals, expansion with PNOZsigma contact expansions.

£806.99
PNOZ s60 C 100-240VACDC 3n/o 1n/c 6so
751601
GTIN: 4046548086140
PNOZsigma voltage monitoring relay up to PL e and SIL Cl 3, UB = 100 - 240 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliaryoutputs, width: 90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansions.

£806.99
PNOZ s60 C 24-48VACDC 3n/o 1n/c 6so
751600
GTIN: 4046548086133
PNOZsigma voltage monitoring relay up to PL e and SIL Cl 3, UB = 24 - 48 V AC/DC, outputs: 3 N/O, 1 N/C, 6 auxiliary outputs,width: 90 mm, plug-in spring-loaded terminals, expansion with PNOZsigma contact expansions.

£806.99

Save basket

Create a new order or get an individual offer

Select intended use