Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"400543","name":"PIT es3u-c","price":"0.00","currency":"EUR","category":["A0600","A0600B0600","00104002147028","0010400214702880IR"]}

Actual product may vary
PIT es3u-c
Product ID: 400543
PITestop, E-STOP pushbutton IP65, illuminated, without logo,
installation diameter: 22.3 mm, with spring-loaded terminals.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
EAC (Eurasian) |
Lamp | LED |
Technical data
Electrical data
Supply voltage (V) | 12 - 30 V |
Type of supply voltage U1 | AC/DC |
Environmental data
Ambient temperature | -25 - 55 °C |
Pollution degree clear.&creep. | 3 |
Protection type, housing | IP65 |
Mechanical data
Mounting position | any |
Connection terminal | Spring-loaded terminal |
Height dimension | 92 mm |
Width dimension | 68 mm |
Net weight | 51 g |
Gross weight | 64 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371244 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000017 |
ETIM Reference Feature | EC002034 |
UNSPSC 25 | 46171620 |
GTIN | 4046548072730 |
Volume | 0 dm3 |
Harmonized System Code | 85365080 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |