Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"312087","name":"PSSu H FS2 SN SD","price":"4560.0","currency":"DKK","category":["A0400","A0400B0450","00102002087023","0010200208702380IU"]}
Actual product may vary
PSSu H FS2 SN SD
Product ID: 312087
GTIN: 4046548088212
PSSu, head module with increased performance, control system PSSu I/O,
failsafe and standard, PL e, SIL CL 3, 2 RJ45 ports, SafetyNET p RTFN.
Item
Your Price
Kr.4,560.00
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| Application range | Standard/Fail-safe |
Technical data
Electrical data
| Purpose of U1 | Module Supply |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 17 |
| Purpose of U2 | Periphery Supply |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -30 %/+25 % |
| Pot. isolation UINT1 to U2 | P_UINT1_5V_U_2_POT_TRENN_2000 V |
| Potential isolation U1 to U2 | P_U_1_U_2_POT_TRENN_2000 V |
| Purpose of UINT1 | int. Systemspannung |
| Type of UINT1 | DC |
| Tolerance of UINT1 | -2 %/+3 % |
| Max. curr. contin. oper. UINT1 | 2 |
| Bridge U-interrupt UINT1 stan. | EN 61131-2 |
| UINT1 short circuit proof | ja |
Programming
| IEC 61131 programming | nein |
| Multi programming | nein |
| Non-volatile variables | nein |
CPU
| Time deviation | +/- 10s/Tag |
| RAM | 256 MB |
Removable storage media
| Plug-in memory | SD-Karte |
SafetyNET p interface
| Connector type Safetynet i/f | RJ45 |
| Safetynet transmission rate | 100 MBit/s |
| Setting SafetyNet trans.rate | automatisch |
| SafetyNET p cycle time | 2 ... 60 000 ms |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-78 EN 60068-2-14 |
| Ambient temperature | 0 |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 EN 61131-2 (Zone B) |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 150 m/s² |
| Acc. shock to standard2 | |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
Potential separation
| Potential isolation 1 between | Periphery und Module Supply |
| Type of potential isolation 1 | Funktionsisolierung |
| Potential isolation 2 between | Periphery Supply und Systemsp. |
| Type of potential isolation 2 | Funktionsisolierung |
Mechanical data
| Housing material lower section | PC |
| Connection terminal |
Federkraftklemme
Schraubklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 125.6 |
| Width dimension | 130 |
| Depth dimension | 83.7 |
| Net weight | 350 |
| Gross weight | 390 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. |
7a
7c I |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242608 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC001599 |
| UNSPSC 25 | 32131023 |
| GTIN | 4046548088212 |
| Volume | 1.456 dm3 |
| Harmonized System Code | 85389091 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSSu A Con 1/4 S (2 pcs.)
313110
PSSu, connector set for supply voltage, 1-row, 4-pin,
screw connection, PU 2 connectors.
Kr.42.00
PSSu A Con 2/8 C (2 pcs.)
313111
PSSu, connector set for supply voltage, 2-row, 8-pin,
spring-loaded connection, PU 2 connectors.
Kr.61.00
Optional accessories
Stripping Tool
380070
Tool for fast and multi-stage stripping of Ethernet and
SafetyNET p cables, PU 1 set.
Kr.1,426.00
M12 con., straight, male, 4 pin, D
380316
Plug-in connector, 4-pin, connector straight M12, D-coded,
screw connection, material threaded ring: Zinc die casting,nickel-plated,
cable screw connection Pg9, outer cable diameter 6-8mm
Kr.279.00
