text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
18 Products found
PSEN rs2.0-300
570302
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN rs1.0-300
570300
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 300 N max. spring force.

On request
PSEN rs2.0-175
570303
Rope pull switch incl. E-STOP pushbutton, plastic housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN rs1.0-175
570301
Rope pull switch incl. E-STOP pushbutton, metal housing, 2xNC+2xNO contacts, 175 N max. spring force.

On request
PSEN rs spring 300
570311
Rope pull spring for max. 300 N spring force.

On request
PSEN rs rope d3/d4 50m
570314
Rope for rope pull switch PSEN rs. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 50 m roller.

On request
PSEN rs rope d3/d4 100m
570315
Rope for rope pull switch PSEN rope. Rope diameter 3 mm / sheath diameter 4 mm. PVC sheath, red. 100 m roller.

On request
PSEN rs spring 175
570310
Rope pull spring for max. 175 N spring force.

On request
PSEN rs pulley 75
570312
Deflection pulley 75 mm diameter.

On request
PSEN rs pulley flex
570313
Pulley block, rotatable.

On request
PSEN rsm 2.0-300-1-0-0
570305
Rope pull switch incl. reset button, straight head, plastic housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 2.0-300-0-0-0
570306
Rope pull switch incl. E-STOP pushbutton, straight head, plastichousing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 1.0-300-0-0-0
570304
Rope pull switch incl. E-STOP pushbutton, straight head, metal housing, 2 NC and 2 NO contacts, 300 N max. spring force

On request
PSEN rsm 1.0-300-0-2-0
570307
Rope pull switch incl. E-STOP pushbutton, angled head left, metal housing, 2 NC and 2 NO contacts, 300 N max. spring for ...

On request
PSEN rsm 1.0-300-0-1-0
570308
Rope pull switch incl. E-STOP pushbutton, angled head right, metal housing, 2 NC and 2 NO contacts, 300 N max. spring fo ...

On request
PSEN rsm turnbuckle
570316
Turnbuckle for PSENrope mini, M6x60

On request
PSEN rsm rope thimble
570318
Rope thimble for PSENrope mini, radius 4

On request
PSEN rsm rope clamp
570319
Rope clamp for PSENrope mini

On request

Save basket

Create a new order or get an individual offer

Select intended use