Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PSSu, electronic module, passive, voltage distribution, power supply,primary24
V DC 0.5 A, secondary -10 V DC 0.5 A, con ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1.5 A, infeed periphery supply 24 V DC 1 ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increas ...
On request
PSSu, electronic module, passive, voltage distribution, connectionperiphery
supply 24 V DC 10 A, connection C-rail, for ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A.
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 10 A, infeed periphery supply 24 V DC 10 ...
On request
PSSu, electronic module, passive, voltage distribution, connection 4
voltage potentials, galvanically isolated, connecti ...
On request
PSSu, electronic module, passive, voltage distribution, connectionperiphery
supply 24 V DC 10 A, connection C-rail.
On request
PSSu, electronic module, failsafe, power supply, module supply 1.5 A,
periphery supply 10 A, C-rail 10 A, potential isol ...
On request
PSSu, electronic module, passive, voltage distribution, power supply,primary24
V DC 0.5 A, secondary 15 V DC 0.6 A, seco ...
On request
PSSu, electronic module, passive, voltage distribution, power supply,primary 24
V DC 0.5 A, secondary 5 V DC 2 A, contin ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 2 A, infeed periphery supply 24 V DC 10 ...
On request
PSSu, electronic module, passive, voltage distribution, connection 4
voltage potentials, galvanically isolated, connecti ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed
periphery supply 24 V DC 10 A, infeed C-rail 10 A, for
railway ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...
On request
PSSu, electronic module, failsafe, supply voltage, infeed module
supply 24 V DC 1 A buffered (20 ms), infeed periphery s ...
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer