Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"1803117","name":"Cable Can PMCLink>PMCLink:L=0,7m","price":"0.00","currency":"CHF","category":["A0800","A0800B0800","00107002297009","0010700229700980F6"]}

Actual product may vary
Cable Can PMCLink>PMCLink:L=0,7m
Product ID: 1803117
Cable assembled on both sides, Connector Sub-D9 male <> connector
Sub-D9 female CAN network, length: 0.7 m.
Phase-out article
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Shape of connector type 1 | straight |
Shape of connector type 2 | straight |
Length cable | 0.7 m |
Colour cable insulation 1 | Grey |
Trailing capability of cable 1 | no |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 140 g |
Gross weight | 140 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27242009 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC002584 |
UNSPSC 25 | 26121603 |
GTIN | 4046548028256 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |