Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"793545","name":"Screw terminals PNOZ 2MM 10 sets","price":"62.91","currency":"EUR","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}
Actual product may vary
Screw terminals PNOZ 2MM 10 sets
Product ID: 793545
GTIN: 4046548079609
Plug-in screw terminals, PNOZmulti 2 Motion Monitoring 2MM, 10 sets.
Item
Your Price
€62.91
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| RoHS except.s acc. to direct. | 7a |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242292 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC002584 |
| UNSPSC 25 | 39122331 |
| GTIN | 4046548079609 |
| Volume | 0.413 dm3 |
| Harmonized System Code | 85369010 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 10 |
