Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6O000001","name":"PSEN ml DHM up l 1.1","price":"346.56","currency":"EUR","category":["A0100","A0100B0120","00106002227123","0010600222712380UE"]}
Actual product may vary
Actual product may vary
PSEN ml DHM up l 1.1
Product ID: 6O000001
Handle module for coded PSENmlock switches installed with cable outletto the top
, left-hand gate end stop. PU = 1 door handle module with handle withyellow
grip insert and handle with red grip insert... More
Your Price
€346.56
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Handle module for coded PSENmlock switches installed with cable outletto the top , left-hand gate end stop. PU = 1 door handle module with handle withyellow grip insert and handle with red grip insert (escape release handle).
General data
Approval |
CE
UKCA cULus Listed TÜV |
Sensor principle | Transponder |
Coding level to ISO 14119 | Low |
Transponder coding | coded |
Cable exit | upwards |
Door hinge | Left |
unit type | Actuator |
Technical data
Environmental data
Ambient temperature standard | EN 60068-2-14 |
Ambient temperature | 0 - 60 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 93 % r. h. at 40 °C |
EMC to standard ... |
EN 55011: Class A
EN 60947-5-3 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type, housing | IP20 |
UL enclosure type | type 1 |
Mechanical data
Mech. service life Type 3 | 6050 cycles |
Holding force FZh slide gate | 2000 N |
Holding force FZh swing gate | 3000 N |
Holding force F1Max slide gate | 4000 N |
Holding force F1Max swing gate | 6000 N |
Max. vertical offset | +/-2.0 mm |
Max. ang. offset round X axis | +/-2.0 deg |
Max. ang. offset round Y axis | +/-2.5 deg |
Max. ang. offset round Z axis | +/-5.0 deg |
Max. offset closing direction | +/-5.0 mm |
Product material |
Zn
Stainless steel Plastic |
Net weight | 2050 g |
Gross weight | 2450 g |
Environment
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272690 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002594 |
UNSPSC 25 | 39122205 |
GTIN | 4046548095029 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories
PSEN ml DHM mounting flap
6O000014
PSENml DHM mounting flaps, required for sliding gates. PU = 2
mounting flaps.
€21.50
PSEN ml DHM mounting plate
6O000013
Mounting plate for the handle module, when the mounting plate 570490 isused for
the switch PSEN ml.
€44.22

PSEN ml DHM extension cover
6O000012
Cover sleeves for covering the extensions. PU = 2
extension sleeves (each with a length of 25 mm).
€19.90

PSEN ml DHM extension
6O000009
Extension unit for installing the handle for gates wider than
20 mm. PU = 2 extensions (each with a length of 25 mm).
€35.25