Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"311059","name":"PSS SB Passive Junction","price":"0.00","currency":"AUD","category":null}
PSS SB Passive Junction
Product ID: 311059
GTIN:
SafetyBUS p connection and field infeed function for light grid PSEN
opSB.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
| Application range | Failsafe |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 0.075 |
Environmental data
| Ambient temperature |
0
60 |
| EMC to standard ... |
EN 61000-4-4
EN 61000-4-5 EN 61000-4-6 EN 61000-4-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
| Terminal protection type |
Mechanical data
| Connection terminal | Screw terminal |
| Terminal style | plug-in |
| Height dimension | 96 |
| Width dimension | 48 |
| Depth dimension | 61 |
| Net weight | 87 |
| Gross weight | 123 |
Environment
| WEEE classification (08/2018) | 6 small IT-/communic. device |
Optional accessories
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB Sub-D 1 Connector
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE0 MOVE
311071
Three-core drag chain suitable SafetyBUS p bus cable for flexible
laying in the plant. Designed for approx. 10 million alternating bends.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown