Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"301106","name":"PSS DIF2","price":"0.00","currency":"AUD","category":null}
PSS DIF2
Product ID: 301106
GTIN:
Digital input module, 16 alarm inputs, 24 V DC, filter time 3 ms.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Failsafe |
Technical data
Inputs
| Number of digital inputs |
16
16 |
Environmental data
| Ambient temperature |
0
60 |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 257 |
| Width dimension | 41 |
| Depth dimension | 220 |
| Net weight | 870 |
| Gross weight | 920 |