Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8173776","name":"PMCtendo AC3.32/0/5/1/1/4/H/6","price":"0.00","currency":"AUD","category":null}
PMCtendo AC3.32/0/5/1/1/4/H/6
Product ID: 8173776
GTIN:
without brake; Feedback system Resolver 2-pole; Mo = 1.20 Nm Io = 1.65
A UN = 400 V nN = 6000 min-1 Jmot = 0.77 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 2200 g |
| Gross weight | 2500 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |