Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8177143","name":"PMCcable M2/B1B2/015/1Q5/S1","price":"0.00","currency":"AUD","category":["A0800","A0800B0810","00107002267051","0010700226705180FA"]}
Actual product may vary
PMCcable M2/B1B2/015/1Q5/S1
Product ID: 8177143
Power cable; Cable assembled on both sides Crimp connectors <> con.23
round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x
(2 x 1.0)); suitable for PMCtendo DD5 and the motors PMCt... More
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Power cable; Cable assembled on both sides Crimp connectors <> con.23 round connector 8-pin SpeedTec; No. of wires and cross section (4x1.5+1x (2 x 1.0)); suitable for PMCtendo DD5 and the motors PMCtendo SZ..4x…K to SZ.73…K; Length 15 m.
Technical data
Environmental data
Ambient temperature | -20 - 60 °C |
Mechanical data
Connector type 1 | 8-pin M8 female connector |
Shape of connector type 1 | straight |
Connector type 2 | Crimp connector |
Contact surfaces material 1 | Au |
Contact surfaces material 2 | Sn |
Length cable | 15 m |
Material shield surface K1 | Sn |
Colour cable insulation 1 | Orange |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Max. outside diameter cable K1 | 10.2 - 11 mm |
Cross section data cable K1 | (4 x 1.50 + 2 x 1.0) mm² |
Shielding K1 | yes |
Type of shielding K1 | Wire mesh |
Net weight | 2700 g |
Gross weight | 3150 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-9.1 |
ETIM Version | ETIM-7.0 |
ETIM Reference Group | EG000026 |