Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"402215","name":"PIT m3 key service","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147075","0010400214707580NE"]}
PIT m3 key service
Product ID: 402215
GTIN:
PITmode transponder key for electronic operating mode selector switch
PIT m3p. Authorisation available for OM1/2/3/4/service mode.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
UKCA |
| Sensor principle | Transponder |
Technical data
Mechanical data
| Height dimension | 39 mm |
| Width dimension | 55 mm |
| Depth dimension | 8 mm |
| Net weight | 6 g |
| Gross weight | 8 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |