text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
14 Products found
PNOZ po3.2p 4n/o
773631
Expansion module PNOZpower modular safety system, 4 safety contacts (N/O), plug-in terminals of screw type, width: 90 mm ...

On request
PNOZ po3p 3n/o 1n/c
773634
Expansion module PNOZpower modular safety system, 3 safety contacts (N/O), 1 auxiliary contact (N/C), plug-in terminals ...

On request
PNOZ po3.3p 3n/o
773632
Expansion module PNOZpower modular safety system, 3 safety contacts (N/O) 5.5 kW (AC3 loads), plug-in terminals of screw ...

On request
PNOZ po4p 4n/o
773635
Expansion module PNOZpower modular safety system, 4 safety contacts (N/O), plug-in terminals of screw type, width: 22.5 ...

On request
PNOZ p1vp 30s
773950
Safety relay (standalone), input: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 SC out ...

On request
PNOZ p1p 24VDC 2so
773300
Safety relay (standalone), inputs: 1/2-channel wiring with/without detection of shorts across contacts, outputs: 2 SC ou ...

On request
PNOZ po3.1p 8n/o
773630
Expansion module PNOZpower modular safety system, 8 safety contacts (N/O), plug-in terminals of screw type, width: 45 mm ...

On request
PNOZ pe1p
773900
Control module/base unit modular safety system, max. 4 expansion modules connectable via jumpers, plug-in terminals of s ...

On request
PNOZ pps1p 100-240VAC
773200
Power supply for the modular safety system PNOZpower, connection options for 1 base unit and max. 4 expansion modules, U ...

On request
PNOZ po3.2p Set plug in screw terminals
793631
1 set of connection terminals of screw type.

On request
PNOZpe2p Bus-Interface
779125
Interface PNOZpower for externally connecting to PNOZsigma, PNOZ X, PNOZmulti, PNOZelog, PSS and SafetyBUSp.

On request
PNOZpower Bus-Terminator
779120
Teminator of PNOZpower.

On request
PNOZ p1p inverse Set plug in screw term.
793305
1 set of connection terminals of screw type, connector rotated by 180°.

On request
PNOZ p1p Set plug in screw terminals
793300
1 set of connection terminals of screw type.

On request

Save basket

Create a new order or get an individual offer

Select intended use