Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773631","name":"PNOZ po3.2p 4n/o","price":"0.00","currency":"AUD","category":["A0200","A0200B0230","00100002007005","0010000200700580G6"]}
Actual product may vary
PNOZ po3.2p 4n/o
Product ID: 773631
Expansion module PNOZpower modular safety system, 4
safety contacts (N/O), plug-in terminals of screw type, width: 90
mm.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CCC
CE UKCA cULus Listed EAC (Eurasian) TÜV |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Relay outputs
Utilisation cat. AC/DC1 stand. | EN 60947-4-1 |
Voltage AC1 safety cont. | 240 V |
Max. current AC1 safety cont. | 16 A |
Voltage DC1 safety cont. | 24 V |
Max. current DC1 safety cont. | 16 A |
Utilisation cat. AC15/DC13sta. | EN 60947-5-1 |
Voltage AC15 safety cont. | 230 V |
Max. current AC15 safety cont. | 6 A |
Voltage DC13 safety cont. | 24 V |
Safety contacts: AC at UL | 240 VAC G. P. |
Relay contact material | AgSnO2 |
Addit. contact details relay | + 0.2 µm Au |
Environmental data
Climatic suitability to ... | EN 60068-2-78 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 60947-5-1
EN 61000-6-2 EN 61326-3-1 |
Vibration to standard ... | EN 60068-2-6 |
Clearance & creepage dist. to | EN 60947-1 |
Overvoltage category | III |
Pollution degree clear.&creep. | 2 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | horizontal on top hat rail |
Housing material lower section | |
Housing material upper part | ABS UL 94 V0 |
Connection terminal | Screw terminal |
Terminal style | plug-in |
Flex. cond. c/s AWG info | 20 - 10 AWG |
Height dimension | 94 mm |
Width dimension | 90 mm |
Depth dimension | 135 mm |
Net weight | 490 g |
Gross weight | 550 g |
Environment
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 85364900 |
UNSPSC 25 | 39122331 |
EAN-Code | 4046548012880 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27371819 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000019 |
ETIM Reference Feature | EC001449 |
Volume | 1.516 |