Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"G1000042","name":"PIT gb QLLE y down ETH","price":"0.00","currency":"AUD","category":["A0600","A0600B0600","00104002147149","0010400214714980UR"]}
Actual product may vary
PIT gb QLLE y down ETH
Product ID: G1000042
GTIN: 4046548104318
PITgatebox with PITreader Card (pushbutton unit), housing with E-STOP (2
NC/1 NO), 2 illuminated pushbuttons (1 NO each) and PITreader Card,
bottom connection, M12, 12-pin male connector and M12, 4-pin
female connector, Ethernet interface, IP65, 5 coloured caps in
GN, BU, RD, YE and transparent
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PITgatebox with PITreader Card (pushbutton unit), housing with E-STOP (2 NC/1 NO), 2 illuminated pushbuttons (1 NO each) and PITreader Card, bottom connection, M12, 12-pin male connector and M12, 4-pin female connector, Ethernet interface, IP65, 5 coloured caps in GN, BU, RD, YE and transparent
General data
| Approval |
CE
UL/cUL UKCA FCC IC EAC (Eurasian) |
| Self-monitored | no |
| Lamp | LED |
| Lamp colour | white |
Technical data
Electrical data
| Supply voltage (V) | 24 V |
| Type of supply voltage U1 | DC |
| Type of power supply for U1 | SELV/PELV |
| Power consumption DC | 3.5 W |
| Min. contact current | 1 mA |
Emergency stop
| Number, E-STOP N/C | 2 |
| Number, E-STOP signal contact | 1 |
| Release type emergency stop | Turn release |
| Switch cap. E-STOP to standard | EN 60947-5-1 |
| Contact material E-STOP | Au |
Push button
| Number, pushbutton | 2 |
| Number of pushbutton N/O | 2 |
| Switch cap. p/b to standard | EN 60947-5-1 |
| Contact material pushbutton | Ag |
PITreader
| Sensor principle PITreader | Transponder |
| Transponder energy supply | Passive (battery-free) |
| Operating frequency PITreader | 13.24 - 13.88 MHz |
| Galv. isolation of S/C outputs | No |
| S/C output short circuit proof | Yes |
| Signal level at input at 1 | 15 - 30 VDC |
| Galv. isolation input | No |
Ethernet interface
| Ethernet IP addr. factory set | 192.168.0.12 |
| Connector type ETHERNET int. | M12x1, 4-pin, D-code |
| Ethernet transmission rate | 10/100 Mbit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature | -20 °C |
| Climatic suitability standard | EN 60068-2-78 |
| Humidity rating | 93 % r. h. at 40 °C |
| EMC to standard ... | |
| Vibration to standard ... | EN 60947-5-2 |
| Acc. shock to standard1 | 30g |
| Clearance & creepage dist. to | EN 60947-1 |
| Overvoltage category | III |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP64 |
| UL enclosure type | type 1 |
Mechanical data
| Mounting position | any |
| Connection type | M12, 12-pin male |
| Housing material | Zn |
| Connection terminal | M12 |
| Height dimension | 320 mm |
| Width dimension | 40 mm |
| Depth dimension | 40 mm |
| Net weight | 920 g |
| Gross weight | 1320 g |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27371216 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000017 |
| ETIM Reference Feature | EC000225 |
| UNSPSC 25 | 39122205 |
| GTIN | 4046548104318 |
| Volume | 0 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PITreader card ye g
402330
Transponder card for authentication system PITreader Card,
authorisations freely configurable
Colour: yellow
Material: Plastic
PITreader card ye 1
402331
Transponder card for authentication system PITreader Card,
authorisation for operating mode 1
Colour: yellow
Material: Plastic
PITreader card ye 2
402332
Transponder card for authentication system PITreader Card,
authorisation for operating modes 1 and 2
Colour: yellow
Material: Plastic
PITreader card ye 3
402333
Transponder card for authentication system PITreader Card,
authorisation for operating modes 1, 2 and 3
Colour: yellow
Material: Plastic
PITreader card ye 4
402334
Transponder card for authentication system PITreader Card,
authorisation for operating modes 1, 2, and 3
Colour: yellow
Material: Plastic
PITreader card ye 5
402335
Transponder card for authentication system PITreader Card,
authorisation for operating modes 1, 2, 3, 4 and 5
Colour: yellow
Material: Plastic
PITreader card ye 5 service
402339
Transponder card for authentication system PITreader Card,
authorisation for operating modes 1, 2, 3 4 and 5 (service)
Colour: yellow
Material: Plastic
PITreader sticker ye g
402340
Transponder sticker for authentication system PITreader Card,
authorisations freely configurable
Colour: yellow
Material: Plastic
PITreader sticker ye 1
402341
Transponder sticker for authentication system PITreader Card,
authorisation for operating mode 1
Colour: yellow
Material: Plastic
PITreader sticker ye 2
402342
Transponder sticker for authentication system PITreader Card,
authorisation for operating modes 1 and 2
Colour: yellow
Material: Plastic
PITreader sticker ye 3
402343
Transponder sticker for authentication system PITreader Card,
authorisation for operating modes 1, 2 and 3
Colour: yellow
Material: Plastic
PITreader sticker ye 4
402344
Transponder sticker for authentication system PITreader Card,
authorisation for operating modes 1, 2, 3 and 4
Colour: yellow
Material: Plastic
PITreader sticker ye 5
402345
Transponder sticker for authentication system PITreader Card,
authorisation for operating modes 1, 2, 3, 4 and 5
Colour: yellow
Material: Plastic
PITreader sticker ye 5 service
402349
Transponder sticker for authentication system PITreader Card,
authorisation for operating modes 1, 2, 3, 4 and 5 (service)
Colour: yellow
Material: Plastic
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN cable M12-12sf/M12-12sm 1m
570357
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 1m
PSEN cable M12-12sf/M12-12sm 2m
570358
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 2m
PSEN cable M12-12sf/M12-12sm 3m
570359
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 3m
PSEN cable M12-12sf/M12-12sm 5m
570360
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 5m
PSEN cable M12-12sf/M12-12sm 10m
570361
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 10m
PSEN cable M12-12sf/M12-12sm 20m
570362
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
connector straight M12, A-coded, cable length: 20m
PSEN op Ethernet cable 1m
631071
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 1m
PSEN op Ethernet cable 3m
631072
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 3m
PSEN op Ethernet cable 10m
631073
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 10m
Cable/PN/RJ45-4SM/M12-4SMX/D/003/Q324/GN
C1000001
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 3 m
Cable/PN/RJ45-4SM/M12-4SMX/D/005/Q324/GN
C1000002
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4x 0.34 mm²,
cable length: 5 m
Cable/PN/RJ45-4SM/M12-4SMX/D/010/Q324/GN
C1000003
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 10 m
Cable/PN/RJ45-4SM/M12-4SMX/D/020/Q324/GN
C1000004
Connection lead for PROFINET, CAT5e, shielded, RJ45 on 4-pin M12
male connector, straight, D-coded, conductor cross section: 4 x 0.34mm²,
cable length: 20 m
Optional accessories
SafetyNET p Cable per mtr
380000
By the metre, Cat5e (100mBit/s), PUR, yellow RAL1003, 2x2x0.35, colour
single wires: White, yellow, blue, orange
M12 con., straight, male, 4 pin, D
380316
Plug-in connector, 4-pin, connector straight M12, D-coded,
screw connection, material threaded ring: Zinc die casting,nickel-plated,
cable screw connection Pg9, outer cable diameter 6-8mm
SafetyNET p Connector RJ45s
380400
RJ45 plug-in connector, straight, IP20, 4-pin, Cat5e, AWG 22 (4-core),
cable diameter: 6.3-6.7mm
PIT gb color cover wh s1
G1000013
PITgatebox coloured discs for the illuminated pushbuttons, white, IECstart icon,
pack of 10
PIT gb color cover wh s2
G1000014
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC ONicon,
pack of 10
PIT gb color cover wh s3
G1000015
PITgatebox coloured discs for the illuminated pushbuttons, white, IEC
unlocking icon, pack of 10
PIT gb color cover wh s4
G1000016
PITgatebox coloured discs for the illuminated pushbuttons, white, IEClocking icon,
pack of 10
PIT gb color cover bl s5
G1000017
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECrequest icon,
pack of 10
PIT gb color cover bl s6
G1000018
PITgatebox coloured discs for the illuminated pushbuttons, blue, IECreset icon,
pack of 10
PIT gb color cover bl s4
G1000019
PITgatebox coloured discs for the illuminated pushbuttons, blue, IEClocking icon,
pack of 10
