Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"380328","name":"Acc/MA/caps L-coded/M12","price":"0.00","currency":"AUD","category":["A0400","A0400B0450","00102002127078","0010200212707880NQ"]}
Actual product may vary
Acc/MA/caps L-coded/M12
Product ID: 380328
GTIN: 4046548104776
Accessories, end caps for M12 ports on PDP67 and PSS67 devices,
protection type IP67, grey, PU 2 pieces, use only for L-coded M12 ports
(380324 only for A- and D-coded).
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Environmental data
| Ambient temperature |
-30
105 |
| Protection type, housing | IP67 when screwed in place |
Mechanical data
| Product material | PA GF, UL 94 V-0 |
| Net weight | 2 |
| Gross weight | 4 |
Environment
| WEEE classification (08/2018) | 0 not relevant |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27440208 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000058 |
| ETIM Reference Feature | EC002314 |
| UNSPSC 25 | 26121603 |
| GTIN | 4046548104776 |
| Volume | 0 dm3 |
| Harmonized System Code | 85389099 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |