Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"266815","name":"PMI v815","price":"0.00","currency":"AUD","category":["A0600","A0600B0620","00104002167134","0010400216713480FH"]}
Actual product may vary
PMI v815
Product ID: 266815
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel
,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1
Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 V... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
PMIvisu, diagnostic and operating terminal, 15.6", resolution 1920 x1080 pixel ,capacitive touchscreen, TFT, RAM 4 GB, SSD 32 GB, 2 RJ45 port 1 Gbit/s, 1 USB host 3.0, 2 USB host 2.0, 1 HDMI port, 1 VGA port, capacitor-buffered real-time clock, 12 ... 30 V DC, 38.5 W, OS Windows10 IOT, PASvisu Runtime installed and licensed, preinstalled software: PMI v8 Assistant, PASvisu Server and Client, PVIS OPC Server UA, PSS 4000 firmware (OPC Server UA).
General data
Approval |
CE
UKCA cULus Listed EAC (Eurasian) |
Operating system | Windows 10 IOT |
Technical data
Electrical data
Supply voltage (V) | 12 - 30 V |
Type of supply voltage U1 | DC |
Power consumption DC | 38.5 W |
Display
Display type | TFT |
Display diagonal | 15.6 Zoll |
Display resolution | 1920 x 1080 |
Display colour depth | 16.7 M |
Type of touchscreen | capacitive |
CPU
Processor type | X86 |
Processor clock speed | 2.0 GHz |
RAM | 4 GB |
Size of program memory (Flash) | |
Real-time clock present | Yes |
USB interface
Number of USB host interfaces |
1 x USB 3.0
2 x USB 2.0 |
Ethernet interface
Connector type ETHERNET int. | RJ45 |
Ethernet transmission rate | 1 Gbit/s |
CANopen interface
Number of Ethernet interfaces | 2 |
VGA interfaces
External VGA interface |
1 x HDMI
1 x VGA |
Environmental data
Ambient temperature | 0 - 50 °C |
Storage temperature standard | EN 60068-2-1/-2 |
Climatic suitability standard | EN 60068-2-78 |
Humidity rating | 0... 90% at 39°C(non-condens.) |
Condensation permitted? | Not permitted |
EMC to standard ... |
EN 61000-6-2
EN 61000-6-4 |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 15g |
Protection type standard | EN 60529 |
Protection type, housing |
Mechanical data
Height dimension | 260 mm |
Width dimension | 399 mm |
Depth dimension | 75.1 mm |
Net weight | 5803 g |
Gross weight | 7883 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | yes |
RoHS except.s acc. to direct. |
7a
6a 6c 7c I |
REACh compliance | contains min. 1 SVHC-substance |
REACh included substances |
Lead
|
%-part of the pollutant | > 0,1 |
CAS No. |
7439-92-1
65997-18-4 |
WEEE classifikation (08/2018) | 2 device/monitor > 100 cm² |
SCIP entry available | yes |
Commercial data
Harmonized System Code | 84715000 |
UNSPSC 25 | 46171620 |
EAN-Code | 4046548096859 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27330201 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000024 |
ETIM Reference Feature | EC001412 |
Volume | 69.474 |