Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000020","name":"PSEN sc S 3.0 08-12","price":"0.00","currency":"AUD","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
Actual product may vary
PSEN sc S 3.0 08-12
Product ID: 6D000020
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan ... More
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 3.0 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
ESPE type | 3 |
2 | |
Product type | Subscriber |
Sensor principle | optical |
Selectable resolutions |
50
mm 40 mm 30 mm 150 mm 70 mm |
Range warning zone var. res. |
40 m/Resolution 150 mm
22 m/Resolution 40 mm 19 m/Resolution 30 mm 23 m/Resolution 50 mm 40 m/Resolution 70 mm |
Range safety zone various res. |
3 m/Resolution 40 mm
2.50 m/Resolution 30 mm 3 m/Resolution 50 mm 3 m/Resolution 70 mm 3 m/Resolution 150 mm |
Number of zone configurations | 10 |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 8 W |
Optical data
Used wavelength range | 905 nm |
Scanning area | 275° |
Max. opening angle vertical | 0.12° |
Angular resolution | 0.1° |
Inputs
Signal level at input at 0 | < 5 V |
DC voltage at input | 24 V |
Semiconductor outputs
Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
Connector type ETHERNET int. | M12x1, 4-pin, D-code |
Ethernet transmission rate | 100 MBit/s |
CANopen interface
Number of Ethernet interfaces | 1 |
Environmental data
Ambient temperature | -10 - 50 °C |
Humidity rating | Max. 95 % |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type, housing |
Times
Reaction time | 62 ms |
Rotation time | 30 ms |
Mechanical data
Housing material | Aluminium |
Housing material upper part | PC |
Material front screen | PMMA |
Height dimension | 152 mm |
Width dimension | 102 mm |
Depth dimension | 112.5 mm |
Net weight | 1530 g |
Gross weight | 2140 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548095340 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002550 |
Volume | 13.020 |
Optional accessories
PSEN sc memory 08-12
6D000006
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
PSEN sc head
6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3
Obligatory accessories
PSEN sc cable CAT5e M12-8sm/M12-8sm, 1m
6D000022
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 1 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 3m
6D000023
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 3 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 20m
6D000026
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 20 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 5m
6D000024
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 5 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 10m
6D000025
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 10 m