Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000002","name":"PSEN sc bracket PR","price":"0.00","currency":"AUD","category":["A0100","A0100B0180","00106002577131","0010600257713180QW"]}

Actual product may vary
PSEN sc bracket PR
Product ID: 6D000002
Mounting bracket for tilt angle and roll angle adjustment
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Mechanical data
Height dimension | 36 mm |
Width dimension | 142 mm |
Depth dimension | 88 mm |
Net weight | 550 g |
Gross weight | 550 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548088434 |
Volume | 0 dm3 |
Harmonized System Code | 90319000 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |