Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000007","name":"PSEN sc head","price":"0.00","currency":"AUD","category":["A0100","A0100B0180","00106002577131","0010600257713180QW"]}
Actual product may vary
PSEN sc head
Product ID: 6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
P_ZULASSUNG_CE
P_ZULASSUNG_UKCA P_ZULASSUNG_EAC (Eurasian) |
Technical data
Mechanical data
Net weight | 230 g |
Gross weight | 387 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548088489 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
Volume | 0 |