Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000020","name":"PSEN sc S 3.0 08-12","price":"0.00","currency":"EUR","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
Actual product may vary
PSEN sc S 3.0 08-12
Product ID: 6D000020
GTIN: 4046548095340
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
vertical applications, reference markers, fast replacement due to
exchangeable memory block; 3.0 m safety zone; about PSENscan M devices:
max. 2 safety zones active in parallel, max. 2 warning zones active in
parallel, max. 10 configurable zone sets, measured data output (UDP)...
More
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Subscriber - model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, vertical applications, reference markers, fast replacement due to exchangeable memory block; 3.0 m safety zone; about PSENscan M devices: max. 2 safety zones active in parallel, max. 2 warning zones active in parallel, max. 10 configurable zone sets, measured data output (UDP), muting, override, EDM, restart applications in accordance with EN ISO 61496-3.
General data
| Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
| ESPE type | 3 |
| 2 | |
| Product type | Subscriber |
| Sensor principle | optical |
| Selectable resolutions |
50
40 30 150 70 |
| Range warning zone var. res. |
40 m/Resolution 150 mm
22 m/Resolution 40 mm 19 m/Resolution 30 mm 23 m/Resolution 50 mm 40 m/Resolution 70 mm |
| Range safety zone various res. |
3 m/Resolution 40 mm
2.50 m/Resolution 30 mm 3 m/Resolution 50 mm 3 m/Resolution 70 mm 3 m/Resolution 150 mm |
| Number of zone configurations | 10 |
Technical data
Electrical data
| Supply voltage (V) |
24
24 |
| Type of supply voltage U1 | DC |
| Power consumption DC | 8 |
Optical data
| Used wavelength range | 905 nm |
| Scanning area | 275° |
| Max. opening angle vertical | 0.12° |
| Angular resolution | 0.1° |
Inputs
| Signal level at input at 0 | < 5 V |
| DC voltage at input | 24 V |
Semiconductor outputs
| Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
| Connector type ETHERNET int. | M12x1, 4-pin, D-code |
| Ethernet transmission rate | 100 MBit/s |
| Number of Ethernet interfaces | 1 |
Environmental data
| Ambient temperature |
-10
50 |
| Humidity rating | Max. 95 % |
| Condensation permitted? | Not permitted |
| Perm. operating height ASL | 2000 m |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Protection type, housing | IP65 |
Times
| Reaction time |
62
62 |
| Rotation time | 30 |
Mechanical data
| Housing material | Aluminium |
| Housing material upper part | PC |
| Material front screen | PMMA |
| Height dimension | 152 |
| Width dimension | 102 |
| Depth dimension | 112.5 |
| Net weight | 1530 |
| Gross weight | 2140 |
Environment
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | no |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272705 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002550 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548095340 |
| Volume | 13.020 dm3 |
| Harmonized System Code | 90314990 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PSEN sc cable CAT5e M12-8sm/M12-8sm, 1m
6D000022
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 1 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 3m
6D000023
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 3 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 5m
6D000024
Forbindelseskabel, PUR, grøn RAL6018, Ethernet Cat5e, afskærmet,8-polet,
lige hanstik M12, til lige hanstik M12, forbindelseskabel til
PSENscan master-abonnent, kabellængde: 5 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 10m
6D000025
Forbindelseskabel, PUR, grøn RAL6018, Ethernet Cat5e, afskærmet,8-polet,
lige hanstik M12, til lige hanstik M12, forbindelseskabel til
PSENscan master-abonnent, kabellængde: 10 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 20m
6D000026
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 20 m
Optional accessories
PSEN sc memory 08-12
6D000006
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
PSEN sc head
6D000007
Exchangeable scanner head with window as a replacement for
safety laser scanner PSEN sc L/M/S from supplied firmware Version
3.1.3