Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"302071","name":"PSS1 SB CPU3","price":"0.00","currency":"EUR","category":null}
PSS1 SB CPU3
Product ID: 302071
GTIN:
Programmable safety system, SafetyBUS p.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval |
CE
BG cULus Listed TÜV EAC (Eurasian) |
| Application range | Standard/failsafe |
Technical data
SafetyBUS p interface
| Device address SafetyBUS p | 32d ... 95d |
| Transmission rate SafetyBUS p | 500 kBit/s |
| Transmission type SafetyBUS p | Differential two-wire cable |
| SafetyBUS p connection | 9-pin D-Sub male connector |
Serial interface
| Number of RS 485 interfaces | 1 |
| Number of RS 232 interfaces | 1 |
Environmental data
| Climatic suitability to ... |
EN 60068-2-30
EN 60068-2-2 EN 60068-2-1 EN 60068-2-14 |
| Ambient temperature |
0
60 |
| Climatic suitability standard | EN 60068-2-30 |
| Condensation permitted? | Not permitted |
| EMC to standard ... | EN 61000-6-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 10g |
| Acc. shock to standard2 | 30g |
| Protection type, mounting | |
| Protection type, housing | IP20 |
Mechanical data
| Height dimension | 265 |
| Width dimension | 41 |
| Depth dimension | 218 |
| Net weight | 665 |
| Gross weight | 1019 |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242292 |
Installation accessories
Basic License for PSS WIN-PRO Full
301288B
Basic licence for the PSS WIN-PRO software for use of the full version
on one workstation. Includes a licence key for activating the full
functionality. Note: Does not include software! CD must be ordered
separately, if required.
User License for PSS WIN-PRO Full
301288K
User licence for the PSS WIN-PRO software for use of the full version
on an additional workstation. Includes a licence key for activating
the full functionality. Only valid for expanding a basic licence. Note:
Does not include software! CD must be ordered separately, if required.
Multi User License for PSS WIN-PRO Full
301288M
Multi-User licence for the PSS WIN-PRO software for for use of the
full version on several workstations. Includes a licence key for
activating the full functionality. Note: Does not include software! CD
must be ordered separately, if required.
Basic License for PSS WIN-PRO Service
301289B
Basic licence for the PSS WIN-PRO software for use of the service
version on one workstation. Includes a licence key for activating the
service functionality. Note: Does not include software! CD must be
ordered separately, if required.
User License for PSS WIN-PRO Service
301289K
User licence for the PSS WIN-PRO software for use of the service
version on an additional workstation. Includes a licence key for
activating the full service functionality. Only valid for expanding a
basic licence. Note: Does not include software! CD must be ordered
separately, if required.
Multi User License for PSS WIN-PRO Serv
301289M
Multi-User licence for the PSS WIN-PRO software for using the service
version on several workstations. Includes a licence key for activating
the service functionality. Note: Does not include software! CD must be
ordered separately, if required.
Obligatory accessories
PSS1 BMP 5/2
302006
Base module rack 5 periphery slots, 5 failsafe of these 2 alternative
Standard bus.
Optional accessories
PSS SB SUB-D4
311040
D-sub bus connector for SafetyBUS p with selectable terminating
resistor with quick-connect technology.
PSS SB SUB-D4-DIAG
311041
Bus connector for SafetyBUSp with diagnostic interface with selectable
terminating resistor with quick-connect technology.
PSS SB Sub-D 1 Connector
311051
SafetyBUS p bus connector with screw connection and integral
selectable terminating resistor.
PSS SB SUB-D-FO HIGHSPEED
311053
9-pin SafetyBUS p D-Sub connector with integral CU-FO converter.
Highspeed.
PSS SB BUSCABLE LC
311074
By the metre, bus/power hybrid line, PUR, yellow RAL1003, 2x0.38+2x0.24+
1x0.38, colour of the single wires: Red, white, green brown