text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PSSu E F PS2-T

Product ID: 314192
PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

PSSu, electronic module, failsafe, supply voltage, infeed module supply 24 V DC 1 A buffered (20 ms), infeed periphery supply 24 V DC 10 A, infeed C-rail 10 A, for increased environmental requirements.

Approval CE  
UKCA  
cULus Listed  
KOSHA  
EAC (Eurasian)  
TÜV  
Application range Standard/failsafe  
 
Purpose of U1 Module supply  
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 7  W
Purpose of U2 Periphery supply  
Supply voltage 2 (V) 24  V
Type of supply voltage U2 DC  
Tolerance of U2 -30 %/+25 %  
Pot. isolation UINT1 to U2  
Potential isolation U1 to U2  
Purpose of UINT1 int. system voltage  
Tolerance of UINT1 -2 %/+3 %  
Max. curr. contin. oper. UINT1 1  A
Bridge U-interrupt UINT1 stan. EN 61131-2  
UINT1 short circuit proof Yes  
Climatic suitability to ... EN 60068-2-30  
EN 60068-2-2  
EN 60068-2-1  
EN 60068-2-78  
EN 60068-2-14  
Ambient temperature -40 - 70  °C
Climatic suitability standard EN 60068-2-78  
Humidity rating 93 % r. h. at 40 °C  
Condensation permitted?  
Briefly  
Perm. operating height ASL 5000 m  
EMC to standard ... EN 61131-2  
EN 61000-6-2  
EN 61000-6-4  
Vibration to standard ... EN 60068-2-6  
Broad band noise to EN 60068-2-64  
Acc. shock to standard1 150 m/s²  
Acc. shock to standard2  
Clearance & creepage dist. to EN 61131-2  
Overvoltage category II  
Pollution degree clear.&creep. 2  
Protection type standard EN 60529  
Protection type, mounting  
Protection type, housing  
Terminal protection type  
Housing material lower section PC  
Housing material front plate PC  
Housing material code PA  
Terminal style plug-in  
Height dimension 76  mm
Width dimension 25.2  mm
Depth dimension 60.2  mm
Net weight 51  g
Gross weight 60  g
Name of coding element B  
Colour of coding element Yellow  
 
REACh compliance contains min. 1 SVHC-substance  
WEEE classifikation (08/2018) 5 devices (feed size < 50cm)  
 
Harmonized System Code 85044095  
UNSPSC 25 39122331  
EAN-Code 4046548068511  
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242611  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002583  
Volume 0.146  
 

Optional accessories

PSSu A ET (10 pcs.)
PSSu A ET (10 pcs.) 312900
PSSu, end angle for top hat rail, plastic version, black, PU 10 pieces, packed in a neutral carton with marking sticker.
PSSu A ETM (2 pcs.)
PSSu A ETM (2 pcs.) 312901
PSSu, end angle for top hat rail, metal version, for strong mechanical stress, PU 2 pieces.
PSSu A LA0.1 (10 x 108 pcs.)
PSSu A LA0.1 (10 x 108 pcs.) 312967
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITHOUT SEPARATOR, PU 10x pieces (10x DINA4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A EC-T
PSSu A EC-T 314902
PSSu, terminating plate with integrated terminating resistor, forincreased environmental requirements.
PSSu A LA0 (10 x 108 pcs.)
PSSu A LA0 (10 x 108 pcs.) 312958
PSSu, laser printable labelling brackets for PSSu/PSS4000 head, electronic and compact modules WITH SEPARATOR, PU 10x pieces (10x DIN A4 sheets with 4x 27 = 108 labels each, sum 1080 labels), packed in resealable polybags with marking sticker.
PSSu A ET PE (10 pcs.)
PSSu A ET PE (10 pcs.) 312949
PSSu, earthing terminal for top hat rail, PE connection, plasticversion, green/yellow, PU 10 pieces, packed in a neutral carton with marking sticker.

Obligatory accessories

PSSu BS-R 2/8 C-T
PSSu BS-R 2/8 C-T 314655
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, spring-loaded connection, forincreased environmental requirements. Only to refresh the supply voltage and to form supply groups!
PSSu BS-R 2/8 S-T
PSSu BS-R 2/8 S-T 314654
PSSu, base module for supply voltage modules, infeed module supply, infeed periphery supply, infeed C-rail, 2-row, 4 connection levels, 8 terminals, screw connection, for increased environmental requirements. Only to refresh the supply voltage and to form supply groups!