Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"6D000017","name":"PSEN sc M 5.5 08-12","price":"0.00","currency":"THB","category":["A0100","A0100B0180","00106002577131","0010600257713180PW"]}
Actual product may vary
PSEN sc M 5.5 08-12
Product ID: 6D000017
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability,
muting, override, EDM, restart application in accordance with EN ISO61496-3,
vertical applications, reference markers, measurement da... More
Item
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Master model, 30 mm/40 mm/50 mm/70 mm/150 mm detection capability, muting, override, EDM, restart application in accordance with EN ISO61496-3, vertical applications, reference markers, measurement data output (UDP), rapid exchange by exchangeable memory block; 5.5 m safety zone; max. 2 safety zones parallel active, max. 2 warning zones parallel active, max. 10 configurable zone sets.
General data
Approval |
CE
UKCA cULus Listed TÜV EAC (Eurasian) |
ESPE type | 3 |
2 | |
Product type | Master |
Sensor principle | optical |
Selectable resolutions |
50
mm 40 mm 30 mm 150 mm 70 mm |
Range warning zone var. res. |
40 m/Resolution 150 mm
22 m/Resolution 40 mm 19 m/Resolution 30 mm 23 m/Resolution 50 mm 40 m/Resolution 70 mm |
Range safety zone various res. |
3 m/Resolution 40 mm
5.5 m/Resolution 150 mm 2.50 m/Resolution 30 mm 4 m/Resolution 50 mm 5.5 m/Resolution 70 mm |
Number of zone configurations | 10 |
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 8 W |
Optical data
Used wavelength range | 905 nm |
Scanning area | 275° |
Max. opening angle vertical | 0.12° |
Angular resolution | 0.1° |
Inputs
Signal level at input at 0 | < 5 V |
DC voltage at input | 24 V |
Semiconductor outputs
Number of OSSD outputs | 4 |
Current "0" S/C O PSENscan | < 700 µA |
Ethernet interface
Connector type ETHERNET int. | M12x1, 4-pin, D-code |
Ethernet transmission rate | 100 MBit/s |
CANopen interface
Number of Ethernet interfaces | 1 |
Environmental data
Ambient temperature | -10 - 50 °C |
Humidity rating | Max. 95 % |
Condensation permitted? | Not permitted |
Perm. operating height ASL | 2000 m |
Vibration to standard ... | EN 60068-2-6 |
Acc. shock to standard1 | 10g |
Protection type, housing |
Times
Reaction time | 62 ms |
Rotation time | 30 ms |
Mechanical data
Connection type |
M12, 8-pin male
M12, 12-pin male |
Housing material | Aluminium |
Housing material upper part | PC |
Material front screen | PMMA |
Height dimension | 152 mm |
Width dimension | 102 mm |
Depth dimension | 112.5 mm |
Net weight | 1530 g |
Gross weight | 2140 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
REACh compliance | Contains no SVHC substances |
WEEE classifikation (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
Harmonized System Code | 90314990 |
UNSPSC 25 | 39121528 |
EAN-Code | 4046548095319 |
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC002550 |
Volume | 13.020 |
Optional accessories
PSEN sc memory 08-12
6D000006
Exchangeable memory module 08-12 for fast replacement
Safety laser scanner
Obligatory accessories
PSEN cable axial M12 8-pole 30m
540326
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 30m
PSEN cable axial M12 8-pole 5m
540320
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 5m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 1m
6D000022
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 1 m
PSEN cable axial M12 8-pole 10m
540321
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 10m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 3m
6D000023
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 3 m
PSEN cable M12-12sf 50m
570356
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 50m
PSEN cable M12-12sf 20m
570354
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 20m
PSEN cable M12-12sf 30m
570355
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 30m
PSEN cable M12-12sf 5m
570352
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 5m
PSEN cable M12-12sf 10m
570353
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 10m
PSEN cable M12-12sf 2m
570350
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 2m
PSEN cable axial M12 8-pole 3m
540319
Connection cable, PUR, yellow RAL1003, suitable for drag chains, 8-pin,socket
straight M12, on open line end, A-coded, cable length: 3m
PSEN cable M12-12sf 3m
570351
Connection cable, PUR, yellow, RAL1003, 12-pin, socket straight M12, on
open line end, A-coded, cable length: 3m
PSEN op Ethernet cable 10m
631073
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 10m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 20m
6D000026
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 20 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 5m
6D000024
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 5 m
PSEN sc cable CAT5e M12-8sm/M12-8sm, 10m
6D000025
Connection cable, PUR, green RAL6018, Ethernet Cat5e, shielded, 8-pin,
connector straight M12, on connector straight M12, connection cable for
PSENscan master subscriber, cable length: 10 m
PSEN op Ethernet cable 3m
631072
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 3m
PSEN op Ethernet cable 1m
631071
Network cable, Ethernet Cat5e, PVC, black, 4-pin, connector straight M12
(IP67), D-coded, on connector straight RJ45 (IP20), cable length: 1m