PSS u2, electronic module, failsafe, 4 outputs, semiconductor 2 A,
single-pole, switch-off delay, positive-switching, sh ...
Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
- Home
- Controller
- I/O systems
- PSSuniversal 2 - I/O modules
- PSSuniversal 2 - safe I/O modules
-
Sensor technology (1010)
- Position monitoring devices (27)
- Safety switches (343)
- Safety switches with guard locking (251)
-
Safety light curtain (337)
-
PSENopt - Safety light curtains (220)
- Safety light barriers (3)
- Basic Type 2 light curtain, body protection (8)
- Basic Type 2 light curtain, hand protection (12)
- Basic Type 4 light curtain, body protection (18)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (13)
- Advanced Type 2 light curtain, hand protection (11)
- Advanced Type 4 light curtain, hand protection (11)
- Advanced Type 4 light curtain, finger protection (11)
- Slimline Type 2 light curtain, hand protection (8)
- Slimline Type 4 light curtain, finger protection (21)
- Slimline Type 4 light curtain, hand protection (8)
- Accessories PSENopt (84)
-
PSENopt II - Safety light curtains (111)
- Basic Type 3 light curtain, hand protection (12)
- Basic Type 3 light curtain, finger protection (12)
- Basic Type 4 light curtain, finger protection (12)
- Basic Type 4 light curtain, hand protection (12)
- Basic Type 3 light curtain, body protection (12)
- Basic Type 4 light curtain, body protection (12)
- Accessories PSENopt II (39)
- Photoelectric sensor (4)
- Education Systems (2)
-
PSENopt - Safety light curtains (220)
- Safe camera systems (21)
- Safe radar systems (12)
- Safety Laser Scanner (19)
-
Relay modules (610)
- Modular safety relays (34)
- Safety relays / protection relays (461)
- Monitoring relays / monitoring devices (111)
- Line monitoring devices (2)
- Software (2)
- Small controllers PNOZmulti (282)
- Controller (329)
- Robotics (0)
- Drive technology (612)
- Networks (28)
-
Operating and monitoring (232)
- Control and signal devices (217)
- Operator terminals (15)
- Software (13)
- Connection technology (324)
Filter by
Approval
Version extreme envir. condit.
- Railway Version (3)
- Standard (1)
Ambient temperature
Number of test pulse outputs
Number of relay outputs
- 2.0 (2)
Pollution degree clear.&creep.
Overvoltage category
Number 2-pin SC outputs
- 2.0 (1)
Number of digital inputs
- 8.0 - 8.0 (2)
Number of analogue inputs
Application range
Terminal style
Depth dimension (mm)
Height dimension (mm)
Width dimension (mm)
9 Products found
Maximum number of comparison products reached or the product is already in the comparison list
Close
PSS u2, electronic module, failsafe, 8 outputs, semiconductor 0.5 A,
single-pole, switch-off delay, positive-switching, ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual-
pole, switch-off delay, open circuit detection, ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, N/O, to
switch resistive and inductive loads, max. 250 V ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 2 outputs, relay contacts,
normally open contact, to switch resistive and inductive ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 2 analogue inputs for
currentmeasurement,
0 .. 25.6 mA, dual-pole, 15 Bit resolutio ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC ...
On request
Available soon
Available ex-stock
On request
PSS u2, electronic module, failsafe, 4 outputs, semiconductor, 2 A,
single-pole, switch-off delay, positive-switching, s ...
On request
Available soon
Available ex-stock
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer