Compare 0
Video tutorials
Netherlands | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSS u2 EF 8DO 0.5A

328131
PSS u2 EF 8DO 0.5A
Electronic module digital inputs and outputs, with failsafe function, 8 outputs, 1-pole (0.5 A).

On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, TÜV
Width dimension: 12.5 mm
Height dimension: 110.8 mm
Depth dimension: 72.5 mm
Gross weight: 45 g
Net weight: 35 g
Ambient temperature: 0 - 55 °C

Please wait while data is being loaded

Please wait while data is being loaded