Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"583992","name":"PSENvip IPM Set1","price":"0.00","currency":"JPY","category":["A0100","A0100B0140","00106002207043","0010600220704380HZ"]}
PSENvip IPM Set1
Product ID: 583992
GTIN: 4046548095739
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip
R LR consisting of transmitter, receiver, special module PSSu K FAU P
and spring-loaded terminals
Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ co...
More
Phase-out article
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Module for bending angle measurement for PSENvip E, PSENvip R andPSENvip R LR consisting of transmitter, receiver, special module PSSu K FAU P and spring-loaded terminals Important information: This item is at the end of the product lifecycle and therefore will no longer be available in the foreseeable future. Please get in touch with your PILZ contact to find a suitable alternative or successor product.
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27310101 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC004672 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548095739 |
| Volume | 0.617 dm3 |
| Harmonized System Code | 85176200 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |