Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
PSS u2, electronic module, failsafe, 4 outputs, semiconductor 2 A,
single-pole, switch-off delay, positive-switching, short circuit-proof,
overload-proof, 1-row, terminalblock PSS u2 T 8 required (not supplied
with the system).
On request
PSS u2, electronic module, failsafe, 8 outputs, semiconductor 0.5 A,
single-pole, switch-off delay, positive-switching, short circuit-proof,
overload-proof, 1-row, terminalblock PSS u2 T 16 required (not supplied
with the system).
On request
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit-proof, 1-row, terminal block PSS u2 T 16
required (not supplied with the system).
On request
PSS u2, electronic module, failsafe, 2 outputs, semiconductor 2 A, dual-
pole, switch-off delay, open circuit detection, switches to 24 V (O0+)
and 0 V (O0-), short circuit-proof, overload-proof, 1-row, terminal
block PSS u2 T 8 required (not supplied with the system).
On request
PSS u2, electronic module, failsafe, 2 outputs, relay contacts, N/O, to
switch resistive and inductive loads, max. 250 V AC 10 A (AC1), volt-
free, switch-off delay configurable, protective coding PSS u2 A CE T
availablefor terminal block, 2-row, terminal block PSS u2 T 8 required
(not supplied with the system).
On request
PSS u2, electronic module, failsafe, 2 outputs, relay contacts,
normally open contact, to switch resistive and inductive loads, max. 250V
AC 10 A (AC1), volt-free, switch-off delay configurable, for
increased environmental requirements and railway applications,
protective coding PSS u2 A CE T available for terminal block, 2-row,
terminal block PSS u2 T 8 required (not included in the scope ofdelivery).
On request
PSS u2, electronic module, failsafe, 8 inputs, pulse stretching,
discrepancy monitoring, test pulse outputs with 24 V DC 0.25 A,
configurable, short circuit proof, 1-row, for increased
environmental requirements and railway applications, terminal block PSSu2 T 16
required (not included in the scope of delivery).
On request
PSS u2, electronic module, failsafe, 4 outputs, semiconductor, 2 A,
single-pole, switch-off delay, positive-switching, short circuit proof,
overload proof, 1-row, for increased environmental requirements andrailway
applications, terminal block PSS u2 T 8 required (not included in thescope of delivery
).
On request
PSS u2, electronic module, failsafe, 2 analogue inputs for
currentmeasurement,
0 .. 25.6 mA, dual-pole, 15 Bit resolution, separately configurable
On request
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer