PSEN opII3H-s-30-090
| Approval |
CE
UKCA cULus Listed KCs TÜV EAC (Eurasian) |
| ESPE type | 3 |
| Sensor principle | Infrarot |
| Height of protected field | 900 |
| Resolution protection type | Hand |
| Operating range (m) | 0.2 |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Used wavelength range | 850 nm |
| Number of OSSD outputs | 2 |
| Ambient temperature | -25 |
| Humidity rating | 95 % r. F. bei 50 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | IEC 61496-1 |
| Vibration to standard ... | EN 60068-2-6 |
| Bracket for shock standard 1 | Adv Bracket Kit |
| Acc. shock to standard1 | 40g |
| Bracket for shock standard 2 | Adv Bracket Kit |
| Acc. shock to standard2 | 50g |
| Bracket for shock standard 3 | Swivel-Mount |
| Protection type, housing | IP65 |
| Reaction time | 8.4 |
| Bend radius (when laying) K1 | 5 x Ø |
| Max. cable length | 50 |
| Housing material | Aluminium |
| Material end caps | Zn |
| Material front screen | PC |
| Height dimension | 904 |
| Width dimension | 35 |
| Depth dimension | 40 |
| Net weight | 2630 |
| Gross weight | 4640 |
| WEEE classification (08/2018) | 4 devices (feed size >50 cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272704 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC002549 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548076301 |
| Volume | 22.880 dm3 |
| Harmonized System Code | 85365019 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Installation accessories
Optional accessories
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:SEN_PSEN_opII: PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:SEN_PSEN_opII: PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s
3D model
CAD 3D model (STEP - Product Model Data)
Description:SEN_PSEN_opII_090: PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:SEN_PSEN_opII_090: PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s
Certifications
Self Declaration (CQC) CCC_Declaration-of-exemption
Description:PSS Conv USB/RS232, PSS SB BUSCABLE0, PSS SB BUSCABLE0 MOVE, PNOZ X_Zubehoer, SN CAB RJ45 RJ45, PSS67/PDP67 Cable M8-M12 4p, PSS67/PDP67 Cable M12-M12 5p, PSS67 Adapter Cable M8-M12, PSS67/PDP67 SupplyCable IN-OUT, PSS67/PDP67 Supply Cable IN, PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSS67/PDP67 M12 5p, M12 4p PG 9, M12 5p sh PG 11, Caps for IP67, RJ45 Connector, PSS67/PDP67 Cable M12 8p, PSS67/PDP67 Cable M12 5p, PIT es Set/1, PIT es Set10u-5c PCB, PIT es/1, PIT m3.2p, PIT m3.3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PDP67 PN 6FDI 6FDIO 2FDOTP, PDP67 PN 8FDIO 4IOLS, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1a/b-20, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-22, PSEN 1.2p-23, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3n-20, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4p-59, PSEN ma2.1p, PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN bracket, PSEN Cable M8 4p, PSEN Cable M8 8p, PSEN Cable M8-M8 8p, PSEN spacer, PSEN reverse spacer, PSEN ix2, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSENcode_Zubehoer, PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN Cable M12 8p, PSEN Y Junction M8-M12/M12, PSEN Y Junction M12-M12/M12, PSEN Converter M8-M12, PSEN T Junction M12, PSEN/PDP67 M12 8p, PSEN cs3/cs4, PSEN ma1.4 caps, PSEN Cable M12-M12 8p, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/p/M12, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.1a/p/M12 (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN cs5.1p, PSEN cs5.1n, PSEN cs5.13 M12/8 ATEX, PSEN cs5.1 M12/8, PSEN cs5.11 M12/8, PSEN cs5.11n, PSEN cs5.1p (switch), PSEN cs5.11 M12/8 (switch), PSEN cs5.1n (switch), PSEN cs5.13 M12/8 EX (switch), PSEN cs5.1 M12/8 (switch), PSEN cs5.11n (switch), PSEN cs6.1p, PSEN cs6.1n, PSEN cs6.1 M12/8, PSEN cs6.11 M12/8, PSEN cs6.11n, PSEN cs6.1p (switch), PSEN cs6.11 M12/8 (switch), PSEN cs6.1n (switch), PSEN cs6.1 M12/8 (switch), PSEN cs6.11n (switch), PSEN cs6.2p, PSEN cs6.2n, PSEN cs6.2 M12/8, PSEN cs6.21 M12/8, PSEN cs6.21n, PSEN cs6.2p (switch), PSEN cs6.21 M12/8 (switch), PSEN cs6.2n (switch), PSEN cs6.2 M12/8 (switch), PSEN cs6.21n (switch), PSEN me1, PSEN ml b 1.1, PSEN ml b 2.1, PSEN ml b 2.2, PSEN ml s 1.1, PSEN ml s 2.1, PSEN ml s 2.2, PSEN ml ba 1.1, PSEN ml ba 2.1, PSEN ml ba 2.2, PSEN ml sa 1.1, PSEN ml sa 2.1, PSEN ml sa 2.2, PSEN ml s 1.1 unit r, PSEN ml (actuator), PSEN sl-0.5p, PSEN sl-0.5n, PSEN sl restart interlock, PSEN sl-0.5p 3.1/4.1/4.2, PSEN sl-0.5p 5.1/6.1/6.2, PSEN sl-1.0p 1.1, PSEN sl-1.0p 2.1/2.2, PSEN sl-1.0n, PSEN sl-1.0p 3.1/4.1/4.2, PSEN sl-1.0p 5.1/6.1/6.2, PSEN sg1c, PSENsgate Cable 8 x 0.25 mm², PSEN sg2c, PSEN se SU, PSEN se SU AM3 65, PSENvip, PSEN Cable M12 4p Mini IO, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op Reflector, PSEN op Bracket, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4H-s, PSEN op4H-sl, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op bracket turnable (kit), PSEN op4B/1, PSEN op2B/1, PSEN op4B-L/1, PSEN op4B-T/1, PSEN op muting bracket kit, PSEN op Mirror /1, PSEN op Mirror /2, PSEN op Mirror /3, PSEN op Mirror /4, PSEN op Mirror /5, PSEN op Mirror /6, PSEN op Mirror Bracket Kit/1, PSEN op Lens Shield/1, PSEN op67-69K/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN op cascading bracket, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL Bracket, PSEN op SL cascading, PSEN op SL Testpiece, PSEN op SL adapter, PSEN opII3H-s, PSEN opII adjustable base unit, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s, PSEN mlm 1 ba 1.1, PSEN mlm 1 ba 2.1, PSEN mlm 1 ba 2.2, PSEN mlm 1 sa 1.1, PSEN mlm 1 sa 2.1, PSEN mlm 1 sa 2.2, PSEN mlm actuator a, PSEN mlm actuator b, PSEN mlm mounting set, PSEN mlm covers set, PSEN mlm actuator af, PSEN mlm actuator bf, PSEN mlm actuator bs, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN ml door handle, Screw term. PNOZ m B1, PNOZ s pIE/nIE, PNOZsigma_Zubehoer, PNOZ mm0p, PNOZ mm0.1p, PNOZ mm0.2p, PNOZ mm0p-T, PNOZ mmc12p, PNOZ mml1p, PNOZ mml2p, PNOZ mmc1p, PNOZ mmc2p, PNOZ mmc3p, PNOZ mmc4p, PNOZ mmc6p, PNOZ mmc7p CC, PNOZ mmc11p, PNOZ m B0, PNOZ m B1, PNOZ m B1 Burner, PNOZ m B0.1, PNOZ m C0, PNOZ m ES Powerlink, PNOZ m EF Multi Link, PNOZ m EF PDP Link, PNOZ m EF SafetyNET, PNOZ m EF EtherCAT FSoE, PNOZ m ES ETH, PNOZ m ES RS232, PNOZ m ES Profibus, PNOZ m ES CANopen, PNOZ m ES CC-Link, PNOZ m ES EtherCAT, PNOZ m ES EtherNet/IP, PNOZ m ES Profinet, PNOZ m EF 16DI, PNOZ m EF 8DI4DO, PNOZ m EF 4DI4DOR, PNOZ m EF 8DI2DOT, PNOZ m EF 4DI4DORD, PNOZ m EF 2DOR, PNOZ m EF 4AI, PNOZ m EF 1MM, PNOZ m EF 2MM, PNOZ m EF 1MM2DO, PNOZ m ES 14DO, PNOZ m ES 16DI, MM A MINI-IO CAB99, PNOZ m1p, PNOZ m0p, PNOZ m2p, PNOZ m3p, PNOZ mi1p, PNOZ mi2p, PNOZ mo1p, PNOZ mo3p, PNOZ mo2p, PNOZ mo5p, PNOZ mo4p, PNOZ ml1p, PNOZ ml2p, PDP67 Connector cs, PNOZ mc1p, PNOZ mc2p, PNOZ mc4p, PNOZ mc6p/mc6.1p, PNOZ mc10p, PNOZ mc7p, PNOZ mc12p, PNOZ mc3p, PNOZ mc5p, PNOZ mc6p, PNOZ mc5.1p, PNOZ mc8p, PNOZ mc9p, PNOZ ms1p, PNOZ ms2p, PNOZ ms2p TTL, PNOZ ma1p, PNOZ ms2p HTL, PNOZ ms3p, PNOZ ms3p HTL, PNOZ ms3p TTL, PNOZ ms4p, PNOZ msi22Ap, PNOZ msi1Bp, PNOZ msi1Ap, PNOZ msi3Ap, PNOZ msi3Bp, PNOZ msi b4 Box, PNOZ msi19p, PNOZ msi4Bp, PNOZ msi1p, PNOZ msi3p, PNOZ msi9p/10p/11p, PNOZ msi5p, PNOZ msi6p, PNOZ msi8p, PNOZ msi7p, PNOZ msi16p, PNOZ msi12p, PNOZ msi13p, PNOZ msi S09/S15/S25, PNOZ msi15p, PNOZ msi17p, PNOZ msi14p, PNOZ msi20p, PNOZ msib1 Box, PNOZ msib0, PNOZ msi21p, PNOZ msi18p, PNOZ mli1p, PLID d1, PNOZmulti Bus-Terminator, PNOZmulti Chipcard, PNOZmulti_Zubehoer, Spring term. PNOZ m0p/m1p/m2p, Springterm.PNOZ mi1/2,o1/3,l1p, Spring term. PNOZ m02p, Spring term. PNOZ mo4p/mo5p, Spring term. PNOZ mml1p/mmc2p, Spring term. PNOZ mml1p/mc2p, Spring term. PNOZ mml2p, Spring term. PNOZ m EF 2MM, Spring term. PNOZ mc1p/ma1p, Spring term. PNOZ ms1p/ms2p, Spring term. PNOZ ms1p, Screw Term. PNOZ m0p/m1p/m2p, Screw term. PNOZ p1p, Screw term. PNOZ mo2p, Screw term. PNOZ mo4p/mo5p, Screw term. PNOZ mml1p/mmc2p, Screw term. PNOZ mml2p, Screw term. PNOZ m EF 2MM, Screw term. PNOZ p03.2p, Screw term. PNOZ mc1p/ma1p, Screw term. PNOZ ms1p/ms2p, Screw term. PNOZ ms1p, PMC PosI/O-AO, PMC PosI/O, PMCprotego D.CAN-Adap. 01-24A, PMCprotego, PMCprotego D.CAN-Adap. 48-72A, PMCtendo DD_Zubehoer, PMCtendo SZ_Zubehoer
Certificate (EAC) RU-C-DE-HB-B-03003-23
Description:PIT es1.11, PIT es1.12, PIT es1.13, PIT es1.15, PIT es Set/1, PITestop, PIT MHR3 holder, PIT es holder, PIT MHR5 holder, PIT es6/esb6, PIT esb, PIT es3.11, PIT es3.13, PIT es3.15, PIT es5.11, PIT es5.13, PIT m3p, PIT m3p KEY MODE 01, PIT m3p KEY MODE 02, PIT m3p KEY MODE 03, PIT m3p KEY MODE 04, PIT m3p KEY SERVICE, PIT m3.1p, PIT m3.2p, PIT m3.3p, PSEN 2.1p-10, PSEN 2.1p-11, PSEN 2.1p-20, PSEN 2.1p-21, PSEN 2.1p-24 ATEX, PSEN 2.1a/b-20, PSEN 2.1p-30, PSEN 2.1p-31, PSEN 2.1p-34 ATEX, PSEN 2.1b-26 ATEX, PSEN 2.2p-20, PSEN 2.2p-21, PSEN 2.2p-24 ATEX, PSEN 1.1p-10, PSEN 1.1p-12, PSEN 1.1p-20, PSEN 1.1p-22, PSEN 1.1p-23 ATEX, PSEN 1.1p-29, PSEN 1.1p-25 ATEX, PSEN 1.1a/b-20, PSEN 1.1a/b-22, PSEN 1.1b-23 ATEX, PSEN 1.1b-25 ATEX, PSEN 1.2p-20, PSEN 1.2p-22, PSEN 1.2p-23, PSEN 1.2p-25, PSEN ma1.3b-29, PSEN ma1.3a/b-20, PSEN ma1.3a/b-22, PSEN ma1.3b-23 ATEX, PSEN ma1.3b-25 ATEX, PSEN ma1.3p-20, PSEN ma1.3p-22, PSEN ma1.3n-20, PSEN ma1.3-20 M12/8, PSEN ma1.4-03mm, PSEN ma1.4-10mm, PSEN ma1.4a-50(switch), PSEN ma1.4a-52(switch), PSEN ma1.4a-51(switch), PSEN ma1.4a-57(switch), PSEN ma1.4p-50(switch), PSEN ma1.4p-52(switch), PSEN ma1.4p-51(switch), PSEN ma1.4p-57(switch), PSEN ma1.4n-50(switch), PSEN ma1.4n-51 (switch), PSEN ma1.4-51 M12/8,n-51 switc, PSEN ma1.4a-50, PSEN ma1.4a-52, PSEN ma1.4a-51, PSEN ma1.4a-57, PSEN ma1.4p-50, PSEN ma1.4p-52, PSEN ma1.4p-51, PSEN ma1.4p-57, PSEN ma1.4n-50, PSEN ma1.4n-51, PSEN ma1.4-51 M12/8, PSEN ma2.1p (switch), PSEN ma2.1p ATEX (switch), PSEN ma2.1p, PSEN ma1.1p (switch), PSEN ma1.1p-10, PSEN ma1.1p-12, PSEN ma2.1p ATEX, PSENmag_Zubehoer, PSEN ma1.3-08, PSEN ma1.3-12, PSEN 2.1p-10(switch), PSEN 2.1p-11(switch), PSEN 2.1p-20(switch), PSEN 2.1p-21(switch), PSEN 2.1a-20(switch), PSEN 2.1b-20(switch), PSEN 2.1p-30(switch), PSEN 2.1p-31(switch), PSEN 2.1p-40(switch), PSEN 2.2p-20(switch), PSEN 2.2p-21(switch), PSEN 1.1p-10(switch), PSEN 1.1p-12(switch), PSEN 1.1p-20(switch), PSEN 1.1p-22(switch), PSEN 1.1a-20(switch), PSEN 1.1b-20(switch), PSEN 1.1a-22(switch), PSEN 1.1b-22(switch), PSEN 1.2p-20(switch), PSEN 1.2p-22(switch), PSEN ma1.3a-20(switch), PSEN ma1.3a-22(switch), PSEN ma1.3b-20(switch), PSEN ma1.3b-22(switch), PSEN ma1.3p-20(switch), PSEN ma1.3p-22(switch), PSEN ma1.3n-20 (switch), PSEN ma1.3-20 M12/8,n-20 switc, PSEN cs1.1p, PSEN cs1.1n, PSEN cs1.13p ATEX, PSEN cs1.1p(switch), PSEN cs1.1n (switch), PSEN cs2.1p, PSEN cs2.1n, PSEN cs2.13p ATEX, PSEN cs2.1p(switch), PSEN cs2.1n (switch), PSEN cs2.2p, PSEN cs2.2n, PSEN cs2.2n (switch), PSEN cs1.19n, PSEN cs1.19n (switch), PSEN cs1.19 OSSD12, PSEN cs1.19 OSSD1, PSEN cs1.19 OSSD2, PSEN cs3.1a/b/p/M12, PSEN cs3.1n, PSEN cs3.1p/M12, PSEN cs3.1a/b, PSEN cs3.1a/p/M12, PSEN cs3.1a/b/p/M12 (switch), PSEN cs3.1n (switch), PSEN cs3.1a/p/M12 (switch), PSENcode_Zubehoer, PSEN cs4.1a/b/p/M12 (15 mm), PSEN cs4.1n, PSEN cs4.1p/M12, PSEN cs4.1a/b, PSEN cs4.1a/b/p/M12 (switch), PSEN cs4.1n (switch), PSEN cs4.2a/b/p/M12 (15 mm), PSEN cs4.2n, PSEN cs4.2p/M12, PSEN cs4.2a/b, PSEN cs4.2a/b/p/M12 (switch), PSEN cs3.19n, PSEN cs3.19n (switch), PSEN cs3.19 OSSD12, PSEN cs3.19 OSSD1, PSEN cs3.19 OSSD2, PSEN in1p, PSEN in1n, PSEN me1, PSEN me2, PSEN me3, PSEN me4, PSEN ml (actuator), PSEN sg1c, PSEN sg1c-2/1, PSEN sg1c-4/1, PSEN sg1c-5/0, PSEN sg1 escape release pin, PSENsgate_Zubehoer, PSEN op4F, PSEN op2H, PSEN op4H, PSEN op2B, PSEN op4B, PSEN op1, PSEN opSB-4F, PSEN op2S, PSEN op4S, PSEN opSB-4H, PSEN opSB-4B, PSEN op4F-s, PSEN op4H-s, PSEN op4F-b, PSEN op4H-b, PSEN op4F-m, PSEN op4H-m, PSEN op4F-bm, PSEN op4H-bm, PSEN op4F-sl, PSEN op4H-sl, PSEN op4B-T, PSEN op4B-L, PSEN op4B-S, PSEN op 2H-s/1, PSEN op 4F-s/1, PSEN op 4H-s/1, PSEN op4F-A/1, PSEN op4H-A/1, PSEN op2H-A/1, PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN sc B, PSEN sc memory, PSEN sc L, PSEN sc M, PSEN sc S, PSEN sc ME, PSEN mg1-A Einzel, PSEN mg1-A Einzel E-Stop, PSEN mg1-B Einzel E-Stop, PSEN mg1-A Reihe E-Stop, PSEN sl2-DM-P, PSEN sl2-DL-P, PSEN sl2-GL-S, PSEN sl2-GL-P, PSEN sl2-DM-N, PSEN sl2-DL-N, PSEN sl2-IM-P, PSEN sl2-IL-P, PSEN sl2-AL, PSEN sl2-VA, PSEN ml door handle, PIT gb
Certificate (KOSHA) 2019-BI-0007-1
Description:PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s
Certificate (UL) E244656
Description:PSEN opII3H-s, PSEN opII3F-s, PSEN opII4H-s, PSEN opII4F-s, PSEN opII3B-s, PSEN opII4B-s
Certificate (KOSHA) 2022-BI-0002
Description:PSEN opII3H-s, PSEN opII4H-s
Electrical CAD Data
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN opII3H-s, PSEN opII3F-s, PSEN opII3B-s, PSEN opII lockout, PSEN opII muting box, PSEN opII muting arm, PSEN opII muting arm brack.kit
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:Zubehoer_Allgemein, PSEN opII3H-s, PSEN opII3F-s, PSEN opII3B-s, PSEN opII lockout, PSEN opII muting box, PSEN opII muting arm, PSEN opII muting arm brack.kit
Operating Manual
Operat.Manual PSEN opII3H
Description:PSEN opII3H-s, PSEN opII lockout (1003503-09)
Operat.Manual PSEN opII3H
Description:PSEN opII3H-s, PSEN opII lockout (1003503-10)