Actual product may vary
PSEN opII slot nuts
Product ID: 632512
Slot nuts for installing accessories to the profile of the PSEN opII
light guard or the protective column. Minimum package content 4 pieces.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -10 - 60 °C |
Mechanical data
Product material | Zn |
Height dimension | 28 mm |
Width dimension | 11 mm |
Depth dimension | 7 mm |
Net weight | 29 g |
Gross weight | 30 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27273701 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39122205 |
GTIN | 4046548102611 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 4 |
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:slotnuts_PSEN_opII: PSEN opII slot nuts
File Size:0.1 MB
Date:23.02.2021
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:slotnuts_PSEN_opII: PSEN opII slot nuts
File Size:0.1 MB
Date:23.02.2021
3D model
CAD 3D model (STEP - Product Model Data)
Description:slotnuts_PSEN_opII: PSEN opII slot nuts
File Size:0.0 MB
Date:23.02.2021
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:slotnuts_PSEN_opII: PSEN opII slot nuts
File Size:0.1 MB
Date:23.02.2021