PSEN opII Y Junction M12-M12/M12
Cable, Y-adapter- with T plug-in connector, IP67, M12 male connector(X2, evaluation device), black, straight, 5-pin, A-coded on M12 female connector (X2, transmitter), black, straight, 5-pin, A-coded andM12 female connector (X3, receiver), black, straight, 5-pin, A-coded, PUR 0.15 m, 8× 0.25 mm², yellow, to connect the transmitter and receiver for PSENopt II to an M12 port (2FDI).
| Approval |
CE
UKCA |
| Rated current | 2 |
| Typ. conductor resistance K1 | 78 Ohm/km |
| Specific contact resistance K1 | >= 1E+16 Ohm*cm |
| Ambient temperature |
-25
80 |
| Pollution degree clear.&creep. | 3 |
| Protection type, housing | IP67 |
| Connector type 1 | 5-pin M12 female connector |
| Shape of connector type 1 | straight |
| Coding of M12 connector 1 | A coded |
| Connector type 2 | 5-pin M12 female connector |
| Shape of connector type 2 | straight |
| Coding of M12 connector 2 | A coded |
| Connector type 3 | 5-pin M12 male connector |
| Shape of connector type 3 | straight |
| Coding of M12 connector 3 | A coded |
| Matl threaded ring conn 1 | GD-Zn, Ni |
| Matl threaded ring conn 2 | GD-Zn, Ni |
| Material threaded ring conn 3 | GD-Zn, Ni |
| Housing material connector 3 | TPU, UL 94 HB |
| Contact surfaces material 1 | CuZn, Ni b/Au 0.2 gal. |
| Contact surfaces material 2 | CuZn, Ni b/Au 0.2 gal. |
| Contact surfaces material 3 | CuZn, Ni b / Au 0.2 gal. |
| Seal material | FPM |
| Material of pins | CuZn |
| Material of sockets | CuZn |
| Cable material K1 | Cu |
| Insulation material cable K1 | PP (9Y) |
| Cable type K1 | Li9Y11Y |
| Length cable | 0.15 |
| Colour cable insulation 1 | Signal yellow RAL1003 |
| Housing colour | Black |
| Material of cable insulation 1 | TPU / TPE-U |
| Bend radius (when laying) K1 | 6 x Ø |
| Max. outside diameter cable K1 |
6.2
6.2 |
| Conductor cross section |
0.25
0.25 |
| Cable cross section AWG K1 | 24 |
| Stranding K1 | 8 cores round filler |
| Shielding K1 | no |
| Number of conductors | 8 |
| Approvals for cable K1 | UL AWM-Style 20549 |
| Approvals for connector 1 | UL 94 |
| Approvals for connector 2 | UL 94 |
| Approvals for connector 3 | UL 94 |
| Halogen-free | yes |
| Flame resistance | cULus 20549 |
| Torque interlocking screw | 0.6 Nm |
| Net weight | 42 |
| Gross weight | 42 |
| RoHS directive |
2011/65/EU
2015/863/EU |
| RoHS conformity | yes |
| RoHS exceptions | yes |
| RoHS except.s acc. to direct. | 6c |
| REACh compliance | contains min. 1 SVHC-substance |
| REACh included substances | Lead |
| %-part of the pollutant | > 0,1 |
| CAS No. | 7439-92-1 |
| SCIP entry available | yes |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27272791 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000026 |
| ETIM Reference Feature | EC003015 |
| UNSPSC 25 | 39121528 |
| GTIN | 4046548095951 |
| Volume | 0 dm3 |
| Harmonized System Code | 85444290 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
English
Data Sheets
Data sh. PSEN opII Y Junct. M12-M12/M12
Description:PSEN opII YJunction12-M12/M12 (1005133-02)
Manufacturers declarations
UK Declaration of Conformity (UKCA)
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSENopt_Zubehoer, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL cascading, PSEN op SL adapter, PSEN opII-PSEN op/1 adapt. set, PSEN opII YJunction12-M12/M12
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN adapt PSS67/PDP67 4p, PSEN adapt PSS67/PDP67 5p, PSEN adapt PSS67/PDP67 8p, PSEN op Cable M12 4p sh, PSEN op Cable M12-M12 5p sh, PSENopt_Zubehoer, PSEN op Cable 8 core sh, PSEN op Cable M12 4p, PSEN op Cable M12 5p, PSEN op Cable M12 8p sh, PSEN op pigtail emitter, PSEN op pigtail receiver, PSEN op cascading, PSEN op Cable RJ45 M12 4p, PSEN op Cable M12 12p, PSEN op SL cascading, PSEN op SL adapter, PSEN opII-PSEN op/1 adapt. set, PSEN opII YJunction12-M12/M12