
Actual product may vary
PSEN opII mirror column-195
Product ID: 632036
Mirror column "PSEN opII Mirror Column-195" with a mirror length of
1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to
a protected field length of 1800 mm. The mirror column c... mehr
Mirror column "PSEN opII Mirror Column-195" with a mirror length of 1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to a protected field length of 1800 mm. The mirror column consists of a protective column and an integrated mirror.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -25 - 60 °C |
Condensation permitted? | Not permitted |
Mechanical data
Housing material | Aluminium |
Material of mirror | Glass |
Height dimension | 1950 mm |
Width dimension | 96 mm |
Depth dimension | 49 mm |
Net weight | 5940 g |
Gross weight | 10240 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39111609 |
GTIN | 4046548089455 |
Volume | 0 dm3 |
Harmonized System Code | 85389099 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
Optional accessories

PSEN opII adjustable base unit
632037
PSEN opII adjustable base unit is an optional accessory for "PSEN opII
Mirror Column" and it offers additional protection from heavy mechanical
impact. The mirror column can also be adjusted and adapted to uneven
qualities.

PSEN screw set mirror column
632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.
Installation accessories
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
File Size:0.1 MB
Date:09.04.2018
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
File Size:0.1 MB
Date:09.04.2018
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
File Size:0.1 MB
Date:17.01.2018
CAD 3D model (STEP - Product Model Data)
Description:mir_col_PSEN_opII: PSEN opII mirror column Set, PSEN opII mirror column
File Size:0.0 MB
Date:17.01.2018
Operating Manual
Oper. Man. PSEN opII mirror column
Description:PSEN opII mirror column Set, PSEN opII mirror column (1004629-03)
File Size:1.4 MB
Date:23.11.2021