
Actual product may vary
PSEN opII Laserpointer
Product ID: 632014
Laser alignment aid for light guard series PSEN opt II.
General data
Approval |
CE
FDA |
Technical data
Electrical data
Supply voltage (V) | 3 V |
Environmental data
Condensation permitted? | Not permitted |
Protection type, housing | IP30 |
Mechanical data
Product material |
PP
PA-HF |
Height dimension | 106 mm |
Width dimension | 42 mm |
Depth dimension | 46.1 mm |
Net weight | 90 g |
Gross weight | 100 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272792 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39121528 |
GTIN | 4046548080803 |
Volume | 0 dm3 |
Harmonized System Code | 90132000 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |
English
2D drawing
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:Laserp_PSEN_opII: PSEN opII Laserpointer
File Size:0.2 MB
Date:30.06.2016
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:Laserp_PSEN_opII: PSEN opII Laserpointer
File Size:0.1 MB
Date:30.06.2016
3D model
CAD 3D model (STEP - Product Model Data)
Description:Laserp_PSEN_opII: PSEN opII Laserpointer
File Size:0.1 MB
Date:30.06.2016
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:Laserp_PSEN_opII: PSEN opII Laserpointer
File Size:0.2 MB
Date:30.06.2016
Manufacturers declarations
EU/EC-Declaration of Conformity (Konformitätserklärung)
Description:PSEN opII Laserpointer
File Size:1.0 MB
Date:20.11.2023
UK Declaration of Conformity (UKCA)
Description:PSEN opII Laserpointer
File Size:1.0 MB
Date:20.11.2023
Operating Manual
Oper.Man. PSEN opII Laserpointer
Description:PSEN opII Laserpointer (1003574-02)
File Size:0.9 MB
Date:26.01.2018