
Actual product may vary
PSEN screw set mirror column
Product ID: 632012
Set includes 3x fixing screws for PSENopII mirror column or
PSEN opII adjustable base unit.
General data
Approval | - |
Technical data
Environmental data
Ambient temperature | -20 - 60 °C |
Mechanical data
Product material | Galvanised steel |
Net weight | 225 g |
Gross weight | 240 g |
Environment
WEEE classification (08/2018) | 0 not relevant |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27272791 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC003015 |
UNSPSC 25 | 39111609 |
GTIN | 4046548094039 |
Volume | 0 dm3 |
Harmonized System Code | 73181575 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 3 |
Obligatory accessories

PSEN opII mirror column-090
632033
Mirror column "PSEN opII Mirror Column-090" with a mirror length of
900 mm. For use with light guards of the PSENopt and PSENoptII series upto
a protected field length of 750 mm. The mirror column consists of a
protective column and an integrated mirror.

PSEN opII mirror column-060
632032
Mirror column "PSEN opII Mirror Column-060" with a mirror length of
600 mm. For use with light guards of the PSENopt and PSENoptII series upto
a protected field length of 450 mm. The mirror column consists of a
protective column and an integrated mirror.

PSEN opII mirror column-195
632036
Mirror column "PSEN opII Mirror Column-195" with a mirror length of
1950 mm. For use with light guards of the PSENopt and PSENoptII seriesup to
a protected field length of 1800 mm. The mirror column consists of a
protective column and an integrated mirror.

PSEN opII mirror column-165
632035
Mirror column "PSEN opII Mirror Column-165" with a mirror length of
1650 mm. For use with light guards of the PSENopt and PSENoptII seriesup to
a protected field length of 1500 mm. The mirror column consists of a
protective column and an integrated mirror.

PSEN opII mirror column-120
632034
Mirror column "PSEN opII Mirror Column-120" with a mirror length of
1200 mm. For use with light guards of the PSENopt and PSENoptII series
up to a protected field length of 1050 mm. The mirror column consists ofa
protective column and an integrated mirror.
English
2D drawing
CAD 2D drawing (Portable Document Format (Adobe Acrobat))
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
File Size:0.2 MB
Date:15.05.2019
CAD 2D drawing (DXF Autodesk Drawing Interchange Format)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
File Size:0.1 MB
Date:15.05.2019
3D model
CAD 3D model (IGES - Initial Graphics Exchange Spec.)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
File Size:0.1 MB
Date:15.05.2019
CAD 3D model (STEP - Product Model Data)
Description:screw_set_mir_colu: PSEN opII mirror column Set, PSEN screw set mirror column
File Size:0.0 MB
Date:15.05.2019