Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"8175938","name":"PMCtendo AC3.34/0/L/1/6/5/H/3","price":"0.00","currency":"EUR","category":null}
PMCtendo AC3.34/0/L/1/6/5/H/3
Product ID: 8175938
GTIN:
without brake; Feedback system Hiperface single-turn; Mo = 2.5 Nm Io =
1.72 A UN = 400 V nN = 3000 min-1 Jmot = 1.42 kgcm2.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
General data
| Approval | CE |
Technical data
Environmental data
| Protection type, housing | IP65 |
Mechanical data
| Net weight | 4000 g |
| Gross weight | 4600 g |
Environment
| RoHS conformity | yes |
| REACh compliance | Contains no SVHC substances |
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |