text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content
Planned server maintenance work on 08/21/2025 between 07:20 AM (CET) and 08:45 AM (CET). Short-term failures are possible. Please save your shopping carts or postpone your planned activities.

PSEN cs6.2n/PSEN cs6.1 M12 1unit

Product ID: 542203
RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch ...  More

Item

On request

Save basket

Create a new order or get an individual offer

Select intended use

RFiD safety switch, 2 safe SC outputs, 5-pin M12 male connector, IP67, 4 actuation directions, typ. operating distance (square) 11 mm,Sao = 8 mm, Sar = 20 mm, PU = 1 piece uniquely fully coded switch with actuator.

Approval CE  
UKCA  
cULus Listed  
FCC  
IC  
TÜV  
ECOLAB  
EAC (Eurasian)  
Sensor principle Transponder  
Coding level to ISO 14119 High  
Classification to EN 60947-5-3 PDDB  
Transponder coding unique coding  
Suitable for series connection no  
unit type Unit  
 
Supply voltage (V) 24  V
Type of supply voltage U1 DC  
Power consumption DC 1  
Number of OSSD outputs 2  
Number of sig. outputs 1  
Potential isolation S/C O No  
S/C output short circuit proof Yes  
Utilisation cat. to EN 60947-1 DC-12  
Ambient temperature standard EN 60068-2-14  
Ambient temperature -25 - 70  °C
Max. ambient temp. at Hmax +60 °C  
Max. ambient temp. at 2000 m +70 °C  
Storage temperature standard EN 60068-2-1/-2  
Climatic suitability standard EN 60068-2-30  
Humidity rating 93 % r. h. at 40 °C  
Perm. operating height ASL 4000 m  
EMC to standard ... EN 60947-5-3  
Vibration to standard ... EN 60947-5-2  
Acc. shock to standard1 30g  
Overvoltage category III  
Pollution degree clear.&creep. 3  
Protection type, housing IP66  
IP67  
Change op. dist. temp.change +-0.02mm/°C  
Type 1 actuator PSEN cs6.1 M12  
Sensor can be flush-mounted Yes, follow installation guide  
Connection type M12, 5-pin male  
Product material PBT  
PA+GF  
Polycarbonate  
Height dimension 26.4  mm
Width dimension 101.6  mm
Depth dimension 19  mm
Net weight 83  g
Gross weight 100  g
Operating frequency 122 kHz - 128 kHz  
 
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27274601  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000026  
ETIM Reference Feature EC002592  
UNSPSC 25 39122205  
GTIN 4046548077520  
Volume 0  dm3
Harmonized System Code 85365019  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1  
 

Optional accessories

PSS67 Cable M12sf M12sm, 5m
PSS67 Cable M12sf M12sm, 5m 380209
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole  3m
PSEN op cable angle M12 5-pole 3m 630347
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 3m
PSEN op cable angle M12 5-pole  5m
PSEN op cable angle M12 5-pole 5m 630348
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 5m
PSEN op cable angle M12 5-pole 10m
PSEN op cable angle M12 5-pole 10m 630349
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 10m
PSEN op cable angle M12 5-pole 30m
PSEN op cable angle M12 5-pole 30m 630350
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled M12, on open line end, A-coded, cable length: 30m
PSEN cable M12-5sf 20m
PSEN cable M12-5sf 20m 630298
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 20m
PSEN op cable axial M12 5-pole 3m
PSEN op cable axial M12 5-pole 3m 630310
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 3m
PSEN op cable axial M12 5-pole 30m
PSEN op cable axial M12 5-pole 30m 630297
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 30m
PSS67 cable M12-5sf, M12-5sm, 20m
PSS67 cable M12-5sf, M12-5sm, 20m 380220
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 20m
PSS67 Cable M12sf M12sm, 3m
PSS67 Cable M12sf M12sm, 3m 380208
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 3m
PDP67 F 8DI ION HP VA
PDP67 F 8DI ION HP VA 773615
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as standard, test pulse or 24 V, additional supply voltage, stainless steel connectors.
PDP67 F 8DI ION VA
PDP67 F 8DI ION VA 773614
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V, stainless steel connectors.
PSEN screw M4x20 10pcs
PSEN screw M4x20 10pcs 540313
One-way screws, one-way slot, M4x20, material stainless steel, PU = 10 pieces, suitable for actuator: PSEN cs5.1n, PSEN cs5.1 M12/8, PSEN cs5.11, PSEN cs5.13, PSEN cs6.1n, PSEN cs6.2n, PSEN cs6.11, PSEN cs6.21.
PSEN screw M4x26 10pcs
PSEN screw M4x26 10pcs 540314
One-way screws, one-way slot, M4x26, material stainless steel, PU = 10 pieces, suitable for actuator: PSENmag with spacer.
PSEN mag/cs bracket straight
PSEN mag/cs bracket straight 532111
Assembly aid, for PSENmag and PSENcode. Alignment guide. PU = 2 pieces.
PSEN op cable axial M12 5-pole 5m
PSEN op cable axial M12 5-pole 5m 630311
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 5m
PSEN Winkel / bracket
PSEN Winkel / bracket 532110
Mounting bracket PSENmag, PU = 1 piece.
PSEN op cable axial M12 5-pole 10m
PSEN op cable axial M12 5-pole 10m 630312
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight M12, on open line end, A-coded, cable length: 10m
PSEN cs bracket stop sliding door
PSEN cs bracket stop sliding door 532109
Assembly aid, for PSENcode, can be used as a mechanical stop for sliding gates, PU = 2 pieces, 1 part for switch plus 1 part for actuator.
PSEN cs bracket stop swinging door
PSEN cs bracket stop swinging door 532108
Assembly aid, for PSENcode, can be used as a mechanical stop for swing gates, PU = 2 pieces, 1 part for switch plus 1 part for actuator.
PSS67 Cable M12sf M12sm, 10m
PSS67 Cable M12sf M12sm, 10m 380210
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 10m
PSS67 Cable M12sf M12sm, 30m
PSS67 Cable M12sf M12sm, 30m 380211
Connection cable, PUR, yellow RAL1003, 5-pin, socket straight, on connector straight M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 10m
PSS67 Cable M12af M12am, 10m 380214
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 10m
PSS67 Cable M12af M12am, 30m
PSS67 Cable M12af M12am, 30m 380215
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 30m
PSS67 Cable M12af M12am, 3m
PSS67 Cable M12af M12am, 3m 380212
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 3m
PDP67 F 8DI ION
PDP67 F 8DI ION 773600
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V.
PSS67 Cable M12af M12am, 5m
PSS67 Cable M12af M12am, 5m 380213
Connection cable, PUR, yellow RAL1003, 5-pin, socket angled, on connector angled M12, A-coded, cable length: 5m
PDP67 F 8DI ION HP
PDP67 F 8DI ION HP 773601
Decentralised input module for PNOZmulti, protection type IP67,connection via connection module, 8 safe digital inputs, 8 outputs configurable as a standard, test pulse or 24 V, separate supply of outputs.