Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"772714","name":"PNOZ m B0 Revision 3.3 Bundle","price":"0.00","currency":"EUR","category":["A0300","A0300B0300","00101002047106","0010100204710680NT"]}
Actual product may vary
PNOZ m B0 Revision 3.3 Bundle
Product ID: 772714
GTIN: 4046548110272
Konfigurierbare sichere Kleinsteuerungen PNOZmulti 2, Basisgerät,
erweiterbar, 20 sichere digitale Eingänge, 4 sichere Halbleiterausgänge.
PNOZ m B0 (772100) Revision 3.x mit erweiterten Funktionen.
Item
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
| Approval |
CE
UKCA cULus Listed KOSHA EAC (Eurasian) TÜV |
| Application range | Fail-safe |
Technical data
Electrical data
| Purpose of U1 | Versorgung des Systems |
| Supply voltage (V) | 24 |
| Type of supply voltage U1 | DC |
| Device circuit breaker U1 | 6 A, Automat, Char.B |
| Purpose of U2 | Versorgung der HL-Ausgänge |
| Supply voltage U2 | 24 |
| Type of supply voltage U2 | DC |
| Tolerance of U2 | -20 %/+25 % |
| Potential isolation U2 | ja |
| Permitted loads |
ohmsch
induktiv kapazitiv |
Configurable inputs/outputs
| Number of configurable I/Os | 8 |
| Potential isolation of IO | nein |
| Short circ. prot. n/safe S/C O | Ja |
| Voltage at 1 n/safe S/C O | UB - 2 V bei 0,1 A |
Inputs
| Number of digital inputs | 12 |
| U input to EN 61131-2 Type 1 | 24 V DC |
| Potential isolation input | nein |
Semiconductor outputs
| Potential isolation of S/C O | ja |
| S/C output short circuit proof | ja |
Test clock outputs
| Number of test pulse outputs | 4 |
Environmental data
| Ambient temperature standard | EN 60068-2-14 |
| Ambient temperature | 0 |
| Storage temperature standard | EN 60068-2-1/-2 |
| Climatic suitability standard |
EN 60068-2-30
EN 60068-2-78 |
| Humidity rating | 93 % r. F. bei 40 °C |
| Condensation permitted? | unzulässig |
| Perm. operating height ASL | 2000 m |
| EMC to standard ... | EN 61131-2 |
| Vibration to standard ... | EN 60068-2-6 |
| Acc. shock to standard1 | 15g |
| Clearance & creepage dist. to | EN 61131-2 |
| Overvoltage category | II |
| Pollution degree clear.&creep. | 2 |
| Protection type standard | EN 60529 |
| Protection type, mounting | IP54 |
| Protection type, housing | IP20 |
| Terminal protection type | IP20 |
Potential separation
| Potential isolation 1 between | HL-Ausgang und Systemspannung |
| Type of potential isolation 1 | Basisisolierung |
Mechanical data
| Mounting position | waager. auf Hutschiene |
| DIN-rail dimensions |
35 x 7,5 EN/IEC 60715
35 x 15 EN/IEC 60715 |
| Housing material lower section | PC |
| Housing material front plate | PC |
| Housing material upper part | PC |
| Connection terminal |
Federkraftklemme
Schraubklemme |
| Terminal style | steckbar |
| Flex. cond. c/s AWG info | 24 - 12 AWG |
| Height dimension | 101.4 |
| Width dimension | 45 |
| Depth dimension | 120 |
| Net weight | 220 |
| Gross weight | 230 |
Environment
| WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
| ECLASS version | ECLASS-13 |
| ECLASS Reference Feature | 27242207 |
| ETIM Version | ETIM-9.0 |
| ETIM Reference Group | EG000024 |
| ETIM Reference Feature | EC000236 |
| GTIN | 4046548110272 |
| Volume | 0.656 dm3 |
| Type of tariff number | TARIC |
| Use of customs tariff number |
Ausfuhr
Einfuhr |
| Quantity per packaging unit | 1 |
Obligatory accessories
PNOZ s Set1screw terminals 45mm
750008
Set of spare plug-in terminals, 8-pin in screw technology; PU = each 1piece
X1, X2, X3, X4.
PNOZ s Set1spring loaded terminals 45mm
751008
Set of spare plug-in terminals, 8-pin in spring force technology; PU =each 1
piece X1, X2, X3, X4.
Optional accessories
PNOZmulti Chipcard Holder (Sparepart)
779240
Bracket for chip card, for PNOZmulti, PSSu H PN, PSSu WR, PSSu WB.
PNOZ mm0.xp connector left (10 pcs)
779260
Connector for connecting the modules on the left-hand side of the
base unit PNOZmulti, yellow/black (10 pieces).
PNOZ mm0.xp terminator left (10 pcs.)
779261
Terminator on the left-hand side of the base unit PNOZmulti,
yellow/black (10 pieces).
