Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"350001","name":"AFZ A 1 s","price":"0.00","currency":"EUR","category":["A0200","A0200B0220","00100002027007","0010000202700780FB"]}
AFZ A 1 s
Product ID: 350001
Delay-on energisation timer for use on PLC systems 1 s, 1
semiconductor output PNP, LED for power indicator Housing for panel
mounting 22.5 mm, protection type IP66.
This product is no longer available. For more information on successor products or replacement parts, please contact Technical Support.
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
Technical data
Electrical data
Supply voltage (V) | 24 V |
Type of supply voltage U1 | DC |
Power consumption DC | 0.3 W |
Relay outputs
Relay contact material | AgCdO |
Environmental data
Climatic suitability to ... | DIN IEC 60068-2-3 |
Ambient temperature | -10 - 55 °C |
Humidity rating | 93 % r. h. at 40 °C |
Condensation permitted? | Not permitted |
Clearance & creepage dist. to | VDE 0110-1 |
Protection type, mounting | |
Protection type, housing | |
Terminal protection type |
Mechanical data
Mounting position | any |
Depth dimension | 34 mm |
Net weight | 17 g |
Gross weight | 17 g |
Optional accessories
H-REDUZIERRING
374007
Reducing ring, for installing 22.5 mm mount housings in a 30 mm
opening, 2 reducing rings are required for installation.