Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
£34.26
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
2 N/C.
£34.26
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 2
N/C.
£52.84
Mechanical safety switch, with radius actuator, contacts: 1 N/O, 1
N/C.
£48.93
Mechanical safety switch, with radius actuator, contacts: 2 N/C.
£51.01
Safety gate system with guard locking, with standard actuator,
interlocking principle magnetic force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
£148.29
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
1 N/C.
£31.06
Mechanical safety switch, with standard actuator, contacts: 2 N/C.
£33.00
Safety gate system with guard locking, with standard actuator,
interlocking principle spring force, contacts 2 n/o, 2 n/c,
supply voltage 24 V AC/DC.
£140.48
Mechanical safety switch, with standard actuator, contacts: 1 N/C.
£29.15
Mechanical safety guard locking device, with standard actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
£184.45
Mechanical safety switch, with radius actuator, contacts: 1 N/C.
£47.17
Mechanical safety guard locking device, with radius actuator,
interlock principle: Spring force 1500 N, contacts: 2 N/O, 2 N/C,
supply voltage 110 - 230 V AC.
£211.74
Safety gate system with guard locking, with radius actuator,interlocking principle
magnetic force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
£188.66
Safety gate system with guard locking, with radius actuator,interlocking principle
spring force, contacts 2 n/o, 2 n/c, supply voltage 24 V AC/DC.
£179.59
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 2 N/C.
£40.88
Mechanical safety switch, with standard actuator, contacts 2 n/c.
£31.63
Mechanical safety switch, with standard actuator, contacts: 1 N/O,
1 N/C.
£30.06
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 2 N/C.
£42.86
Mechanical safety switch, with standard actuator, extraction force 50
N, contacts: 1 N/O, 1 N/C.
£40.47
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer