text.skipToContent text.skipToNavigation
Close 

You are on the Pilz international website



Please select a language or switch to a country
Choose your country to get national content

PMCprimo C2. Ersatz Steckersatz

Product ID: 8176890
suitable for the device series PMCprimo C2 consisting of: X40a, X40b

Phase-out article


Item

Available soon

Your Price

£15.54

Save basket

Create a new order or get an individual offer

Select intended use

Approval CE  
UKCA  
 
Rated current 10  A
Ambient temperature 0 - 40  °C
Clearance & creepage dist. to EN 60664-1  
Overvoltage category III / II  
Shape of connector type 1 straight  
Contact surfaces material 1 Tin-plated  
Contact surfaces material 3 Tin-plated  
Approvals for connector 1 UL94 V-0  
Net weight 28  g
Gross weight 32  g
 
RoHS conformity yes  
REACh compliance Contains no SVHC substances  
WEEE classification (08/2018) 5 devices (feed size < 50cm)  
 
ECLASS version ECLASS-13  
ECLASS Reference Feature 27242092  
ETIM Version ETIM-9.0  
ETIM Reference Group EG000024  
ETIM Reference Feature EC002584  
GTIN 4046548091656  
Volume 0.168  dm3
Harmonized System Code 85366990  
Type of tariff number TARIC  
Use of customs tariff number Ausfuhr  
Einfuhr  
Quantity per packaging unit 1