Close
You are on the Pilz international website
Please select a language or switch to a country
Choose your country to get national content
{"id":"773856","name":"PNOZ msi9p Adapter Cable 5,0m","price":"38.43","currency":"GBP","category":["A0300","A0300B0310","00101002037013","0010100203701380FZ"]}

Actual product may vary
PNOZ msi9p Adapter Cable 5,0m
Product ID: 773856
Adapter cable speed monitor, RJ45 connector and open end, for PNOZ
msXp and PNOZ s30, 5 m.
Your Price
£38.43
Added to Your Shopping Cart
Save basket
Create a new order or get an individual offer
Select intended use
General data
Approval |
CE
UKCA |
Technical data
Environmental data
Ambient temperature | 0 - 60 °C |
Condensation permitted? | Not permitted |
Protection type, mounting | |
Protection type, housing | IP20 |
Mechanical data
Connector type 1 | 8-pin RJ45 male connector |
Shape of connector type 1 | straight |
Contact surfaces material 1 | Au |
Length cable | 5 m |
Colour cable insulation 1 | Green, similar to RAL6018 |
Material of cable insulation 1 | PUR |
Trailing capability of cable 1 | yes |
Bend radius (when laying) K1 | 8 x Ø |
Max. outside diameter cable K1 | 6 mm |
Conductor cross section | 0.14 mm² |
Shielding K1 | yes |
Number of conductors | 8 |
Approvals for cable K1 | UL AWM-Style 20233 |
Approvals for connector 1 | UL94 V-0 |
Net weight | 192 g |
Gross weight | 202 g |
Environment
RoHS directive |
2011/65/EU
2015/863/EU |
RoHS conformity | yes |
RoHS exceptions | no |
RoHS except.s acc. to direct. | 6c |
REACh compliance | Contains no SVHC substances |
REACh included substances | Lead |
%-part of the pollutant | > 0,1 |
CAS No. | 7439-92-1 |
SCIP entry available | 0 |
WEEE classification (08/2018) | 5 devices (feed size < 50cm) |
Commercial data
ECLASS version | ECLASS-13 |
ECLASS Reference Feature | 27060313 |
ETIM Version | ETIM-9.0 |
ETIM Reference Group | EG000026 |
ETIM Reference Feature | EC001855 |
UNSPSC 25 | 26121603 |
GTIN | 4046548001525 |
Volume | 0 dm3 |
Harmonized System Code | 85444290 |
Type of tariff number | TARIC |
Use of customs tariff number |
Ausfuhr
Einfuhr |
Quantity per packaging unit | 1 |