Compare 0
Video tutorials
China | english
Simply login. Not yet registered? You must complete a one-off registration in order to use the E-Shop functions.

PSEN cs6.1p 1switch

542150
PSEN cs6.1p 1switch
RFiD safety switch 2 safe semiconductor outputs, 8-pin M8 connector, IP67, 4 directions of actuation, Operating distance (direction of actuation square): 11 mm, Sao = 8 mm, Sar = 20 mm, PU = 1 piece fully coded switch with actuator, A total of 8 learning procedures are possible.

On request
On request
Availability
Quantity
Available from
Certifications: CE, cULus Listed, EAC (Eurasian), TÜV, FCC, IC, ECOLAB
Sensor principle: Transponder
Type of coding: Fully coded
Number of OSSD outputs: 2
Number of inputs: 2
Connection type: M8, 8pol. male
Supply voltage (V): 24,0
Supply voltage type: DC
Power consumption DC: 1.0 W
Protection type, housing: IP66, IP67
Coding level EN ISO 14119 aligned: hoch
Product Material: PA+GF, PBT, Polycarbonat
Pollution degree: 3
Tolerance of supply voltage: -20 %/+20 %
Overvoltage category: III
Width dimension: 97.6 mm
Height dimension: 26.4 mm
Depth dimension: 13.0 mm
Gross weight: 58 g
Net weight: 48 g
Ambient temperature: -25 - 70 °C

Please wait while data is being loaded

Please wait while data is being loaded